earth_america
user_standard Iniciar sesión
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concepto

Concepto


Productos AS-B
Funcionalidades: Hardware
Versión del producto: 1.8, 1.9
29/01/2018

Screw Terminals for AS-Bs with 24 I/O Points

AS-Bs with 24 I/O points use nine pluggable terminal blocks and one fixed terminal block.

The terminal blocks are used as follows:

  • One 3-position pluggable terminal block for the power input

  • One 2-position fixed terminal block for the two return terminals

  • One 4-position pluggable terminal block for RS-485 communication

  • One 6-position pluggable terminal block for the four universal inputs/outputs of type Ub

  • One 6-position pluggable terminal block for the four digital inputs

  • One 8-position pluggable terminal block for the four relay outputs

  • Four 6-position pluggable terminal blocks for the 12 universal inputs/outputs of type Ua

The following figure shows the screw terminals of an AS-B with 24 I/O points.

 
action_zoom_plus_stroke Screw terminals and other connectors, AS-B with 24 I/O points
Figura: Screw terminals and other connectors, AS-B with 24 I/O points

The following table describes the screw terminals of an AS-B with 24 I/O points.

Tabla: Screw Terminals, AS-B with 24 I/O Points

Terminal number

Designation

Usage

Power input

1

L/+

Line (L) lead when operating the device from 24 VAC, 50/60 Hz, 15 VA

Positive (+) lead when operating the device from 24-30 VDC, 10 W

2

N/–

Neutral (N) lead when operating the device from 24 VAC, 50/60 Hz, 15 VA

Negative (–) lead when operating the device from 24-30 VDC, 10 W

3

 
action_zoom_plus_stroke

Earth ground

Return terminals

4

RET

Internally connected to ground

5

RET

Internally connected to ground

RS-485

6

Bias +

5.0 VDC, RS-485 bias supply, current limited 40 mA

7

TX/RX +

RS-485 communication

8

TX/RX –

RS-485 communication

9

RET

Internally connected to ground

Universal inputs/outputs

10

Ub1

Universal input/output, type Ub

11

RET

Internally connected to ground

12

Ub2

Universal input/output, type Ub

13

Ub3

Universal input/output, type Ub

14

RET

Internally connected to ground

15

Ub4

Universal input/output, type Ub

Digital inputs

16

DI1

Digital input

17

RET

Internally connected to ground

18

DI2

Digital input

19

DI3

Digital input

20

RET

Internally connected to ground

21

DI4

Digital input

Relay outputs

22

DO1

Relay output, type Form A

23

DO1

Relay output, type Form A

24

DO2

Relay output, type Form A

25

DO2

Relay output, type Form A

26

DO3

Relay output, type Form A

27

DO3

Relay output, type Form A

28

DO4

Relay output, type Form A

29

DO4

Relay output, type Form A

Universal inputs/outputs, type Ua

30

RET

Internally connected to ground

31

Ua1

Universal input/output, type Ua

32

RET

Internally connected to ground

33

Ua2

Universal input/output, type Ua

34

RET

Internally connected to ground

35

Ua3

Universal input/output, type Ua

36

RET

Internally connected to ground

37

Ua4

Universal input/output, type Ua

38

RET

Internally connected to ground

39

Ua5

Universal input/output, type Ua

40

RET

Internally connected to ground

41

Ua6

Universal input/output, type Ua

42

RET

Internally connected to ground

43

Ua7

Universal input/output, type Ua

44

RET

Internally connected to ground

45

Ua8

Universal input/output, type Ua

46

RET

Internally connected to ground

47

Ua9

Universal input/output, type Ua

48

RET

Internally connected to ground

49

Ua10

Universal input/output, type Ua

50

RET

Internally connected to ground

51

Ua11

Universal input/output, type Ua

52

RET

Internally connected to ground

53

Ua12

Universal input/output, type Ua

The screw terminals 6 to 9, intended for RS-485 communication, act as connectors to AS-B and are easily inserted/removed without disrupting the network. Doing so may help in isolating possible RS-485 communication problems.

  • AS-Bs
  • AS-B Screw Terminals
  • Wiring