earth_america
user_standard Logga in
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Koncept

Koncept


Produkter: AS-B
Funktionaliteter: Maskinvara
Produktversion: 3.3, 2022, 2023, 2024, 7.0
2021-07-23

Screw Terminals for AS-B Servers with 24 I/O Points

AS-B servers with 24 I/O points use nine pluggable terminal blocks and one fixed terminal block.

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

 
action_zoom_plus_stroke Screw terminals and other connectors, AS-B server with 24 I/O points
Figur: Screw terminals and other connectors, AS-B server with 24 I/O points

The terminal blocks are used as follows:

  • One 3-position pluggable terminal block for the power input

  • One 2-position fixed terminal block for the two return (RET) terminals 4 and 5

  • One 4-position pluggable terminal block for RS-485 communication

  • One 6-position pluggable terminal block for the four universal inputs/outputs of type Ub

  • One 6-position pluggable terminal block for the four digital inputs

  • One 8-position pluggable terminal block for the four relay outputs

  • Four 6-position pluggable terminal blocks for the 12 universal inputs/outputs of type Ua

Tabell: Screw Terminals, AS-B Server with 24 I/O Points

Terminal number

Designation

Usage

Power input

1

L/+

Line (L) lead when operating the device from 24 VAC, 50/60 Hz, 15 VA

Positive (+) lead when operating the device from 24-30 VDC, 10 W

2

N/–

Neutral (N) lead when operating the device from 24 VAC, 50/60 Hz, 15 VA

Negative (–) lead when operating the device from 24-30 VDC, 10 W

3

 
action_zoom_plus_stroke

Earth ground

Return terminals

4

RET

Internally connected to terminal 3 (earth ground)

5

RET

Internally connected to terminal 3 (earth ground)

RS-485

6

Bias +

5.0 VDC, RS-485 bias supply, current limited 40 mA

7

TX/RX +

RS-485 communication

8

TX/RX –

RS-485 communication

9

RET

Internally connected to terminal 3 (earth ground)

Universal inputs/outputs

10

Ub1

Universal input/output, type Ub

11

RET

Internally connected to terminal 3 (earth ground)

12

Ub2

Universal input/output, type Ub

13

Ub3

Universal input/output, type Ub

14

RET

Internally connected to terminal 3 (earth ground)

15

Ub4

Universal input/output, type Ub

Digital inputs

16

DI1

Digital input

17

RET

Internally connected to terminal 3 (earth ground)

18

DI2

Digital input

19

DI3

Digital input

20

RET

Internally connected to terminal 3 (earth ground)

21

DI4

Digital input

Relay outputs

22

DO1

Relay output, type Form A

23

DO1

Relay output, type Form A

24

DO2

Relay output, type Form A

25

DO2

Relay output, type Form A

26

DO3

Relay output, type Form A

27

DO3

Relay output, type Form A

28

DO4

Relay output, type Form A

29

DO4

Relay output, type Form A

Universal inputs/outputs, type Ua

30

RET

Internally connected to terminal 3 (earth ground)

31

Ua1

Universal input/output, type Ua

32

RET

Internally connected to terminal 3 (earth ground)

33

Ua2

Universal input/output, type Ua

34

RET

Internally connected to terminal 3 (earth ground)

35

Ua3

Universal input/output, type Ua

36

RET

Internally connected to terminal 3 (earth ground)

37

Ua4

Universal input/output, type Ua

38

RET

Internally connected to terminal 3 (earth ground)

39

Ua5

Universal input/output, type Ua

40

RET

Internally connected to terminal 3 (earth ground)

41

Ua6

Universal input/output, type Ua

42

RET

Internally connected to terminal 3 (earth ground)

43

Ua7

Universal input/output, type Ua

44

RET

Internally connected to terminal 3 (earth ground)

45

Ua8

Universal input/output, type Ua

46

RET

Internally connected to terminal 3 (earth ground)

47

Ua9

Universal input/output, type Ua

48

RET

Internally connected to terminal 3 (earth ground)

49

Ua10

Universal input/output, type Ua

50

RET

Internally connected to terminal 3 (earth ground)

51

Ua11

Universal input/output, type Ua

52

RET

Internally connected to terminal 3 (earth ground)

53

Ua12

Universal input/output, type Ua

The screw terminals 6 to 9, intended for RS-485 communication, act as connectors to the AS-B server and are easily inserted/removed without disrupting the network. Doing so may help in isolating possible RS-485 communication problems.

  • AS-B Servers
  • AS-B Server Screw Terminals
  • Wiring