earth_america
user_standard Logga in
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Koncept

Koncept


Produkter: eCommission SmartX Controllers, IP-IO , MP-C, MP-V, RP-C
Funktionaliteter: Maskinteknik, SmartX IP-kontrollenheter
Produktversion: 3.3
2021-07-18

Connection Workflow for the eCommission Application

Use this workflow to connect the eCommission SmartX Controllers mobile application to BACnet/IP controllers.

Related information can be found in the sections that follow the flowchart.

 
action_zoom_plus_stroke eCommission Application Connection Workflow
Figur: eCommission Application Connection Workflow
Download, install, and activate the eCommission application

Download, install, and activate the eCommission application, and accept the end user license agreement.

Mer information finns i Downloading and Starting the eCommission SmartX Controllers Mobile Application .

Mer information finns i Launching and Activating the eCommission SmartX Controllers Mobile Application .

Power up the controllers

Power up the BACnet/IP controllers.

Mer information finns i Powering Up MP-C .

Mer information finns i Powering Up MP-V .

Prepare a wired or wireless connection for eCommission application

Prepare a wired or wireless connection for use with the eCommission application mobile device.

Connection Type

More Information

Wired connection to a single controller

Mer information finns i Connecting to Single BACnet/IP Controller by Wire .

Wired connection to a network of controllers

Mer information finns i Connecting to Network of BACnet/IP Controllers by Wire .

Wireless connection to a network of controllers via a WiFi router

Mer information finns i Connecting to Network of BACnet/IP Controllers through WiFi Router .

Wireless connection to a network of controllers via a wireless access point

Mer information finns i Connecting to Network of BACnet/IP Controllers through a Wireless Access Point .

Start the eCommission application and discover controllers

Start the eCommission application and then discover the BACnet/IP controllers on the network.

Mer information finns i Downloading and Starting the eCommission SmartX Controllers Mobile Application .

  • Connection and Architecture Options
  • Downloading and Starting the eCommission SmartX Controllers Mobile Application
  • Launching and Activating the eCommission SmartX Controllers Mobile Application
  • Powering Up MP-C
  • Powering Up MP-V
  • Connecting to Single BACnet/IP Controller by Wire
  • Connecting to Network of BACnet/IP Controllers by Wire
  • Connecting to Network of BACnet/IP Controllers through WiFi Router
  • Connecting to Network of BACnet/IP Controllers through a Wireless Access Point
  • Downloading and Starting the eCommission SmartX Controllers Mobile Application