SmartX Sensors are modular and are ordered in two parts: the sensor base and the cover. Four SmartX communicating sensor base models are available as well as a variety of covers.
Typically, you can match any base unit containing temperature, carbon dioxide (CO2), and humidity sensor objects with any combination of front covers including varied button counts, occupancy sensors, and displays. The exception here is the LCD Temperature Sensor which includes its own unique sensor base and cover. You cannot interchange it with other covers or bases.
Product |
Part Number |
EcoStruxure Building Operation Software Compatibility |
SmartX IP Controller Firmware Compatibility |
Sensor base with temperature sensor |
SXWSBTXXXSXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Sensor base with temperature and humidity sensors |
SXWSBTHXXSXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Sensor base with temperature and CO 2 sensors |
SXWSBTXCXSXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Sensor base with temperature, humidity, and CO 2 sensors |
SXWSBTHCXSXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Product |
Housing |
Part Number |
EcoStruxure Building Operation Software Compatibility |
SmartX IP Controller Firmware Compatibility |
Blank cover |
Medium matte white |
SXWSCBXSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover |
Optimum glass white |
SXWSCBXSELXW |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover |
Optimum glass black |
SXWSCBXSELXB |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover with occupancy sensor |
Medium matte white |
SXWSCBPSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover with occupancy sensor |
Optimum glass white |
SXWSCBPSELXW |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover with occupancy sensor |
Optimum glass black |
SXWSCBPSELXB |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover |
Medium matte white |
SXWSC3XSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover |
Optimum glass white |
SXWSC3XSELXW |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover |
Optimum glass black |
SXWSC3XSELXB |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover with occupancy sensor |
Medium matte white |
SXWSC3PSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover with occupancy sensor |
Optimum glass white |
SXWSC3PSELXW |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover with occupancy sensor |
Optimum glass black |
SXWSC3PSELXB |
version 2.0.4 and later
|
version 2.00.01 and later
|
Touchscreen display cover |
Medium matte white |
SXWSCDXSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Touchscreen display cover with occupancy sensor |
Medium matte white |
SXWSCDPSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Product |
Housing |
Part Number |
EcoStruxure Building Operation Software Compatibility |
SmartX IP Controller Firmware Compatibility |
Complete SmartX Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover |
Medium matte white |
SXWSATXXXSLX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete SmartX Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover |
Optimum glass white |
SXWSATXXXSLW |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete SmartX Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover |
Optimum glass black |
SXWSATXXXSLB |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete non-communicating a SmartX Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover |
Medium matte white |
SLASXXX b |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete non-communicating a SmartX Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover |
Optimum glass white |
SLAWXXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete non-communicating a SmartX Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover |
Optimum glass black |
SLABXXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
When calculating power to validate your sensor bus configuration, be sure to add power (mW) for all covers, combination units, and bases used on a single sensor bus to determine the total sensor bus wattage. The sensor bus supports current of up to 2000 mW. Device combinations totalling more than 2000 mW are not supported.
For more information, see SmartX IP Controller Sensor Bus .
You can combine sensor bases and covers as follows:
Blank covers: Up to four sensors of any combination of sensor base types
3-button and touchscreen covers:
Up to two sensor bases with CO 2 option
Up to four sensor bases without CO 2 option
SmartX LCD temperature sensors: Up to four sensors are supported