earth_america
user_standard Iniciar sesión
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concepto

Concepto


Productos SmartX Sensor
Funcionalidades: 3 botones, Hardware, LCD, Pantalla táctil
Versión del producto: 3.1, 3.2
04/11/2020

SmartX Sensor Modular Bases and Covers

SmartX Sensors are modular and are ordered in two parts: the sensor base and the cover. Four SmartX communicating sensor base models are available as well as a variety of covers.

Typically, you can match any base unit containing temperature, carbon dioxide (CO2), and humidity sensor objects with any combination of front covers including varied button counts, occupancy sensors, and displays. The exception here is the LCD Temperature Sensor which includes its own unique sensor base and cover. You cannot interchange it with other covers or bases.

Tabla: SmartX Sensors, Sensor Bases

Product

Part Number

EcoStruxure Building Operation Software Compatibility

SmartX IP Controller Firmware Compatibility

Sensor base with temperature sensor

SXWSBTXXXSXX

version 2.0.4 and later
version 2.00.01 and later

Sensor base with temperature and humidity sensors

SXWSBTHXXSXX

version 2.0.4 and later
version 2.00.01 and later

Sensor base with temperature and CO 2 sensors

SXWSBTXCXSXX

version 2.0.4 and later
version 2.00.01 and later

Sensor base with temperature, humidity, and CO 2 sensors

SXWSBTHCXSXX

version 2.0.4 and later
version 2.00.01 and later

Tabla: SmartX Sensors, Covers

Product

Housing

Part Number

EcoStruxure Building Operation Software Compatibility

SmartX IP Controller Firmware Compatibility

Blank cover

Medium matte white

SXWSCBXSELXX

version 2.0.4 and later
version 2.00.01 and later

Blank cover

Optimum glass white

SXWSCBXSELXW

version 2.0.4 and later
version 2.00.01 and later

Blank cover

Optimum glass black

SXWSCBXSELXB

version 2.0.4 and later
version 2.00.01 and later

Blank cover with occupancy sensor

Medium matte white

SXWSCBPSELXX

version 2.0.4 and later
version 2.00.01 and later

Blank cover with occupancy sensor

Optimum glass white

SXWSCBPSELXW

version 2.0.4 and later
version 2.00.01 and later

Blank cover with occupancy sensor

Optimum glass black

SXWSCBPSELXB

version 2.0.4 and later
version 2.00.01 and later

3-button cover

Medium matte white

SXWSC3XSELXX

version 2.0.4 and later
version 2.00.01 and later

3-button cover

Optimum glass white

SXWSC3XSELXW

version 2.0.4 and later
version 2.00.01 and later

3-button cover

Optimum glass black

SXWSC3XSELXB

version 2.0.4 and later
version 2.00.01 and later

3-button cover with occupancy sensor

Medium matte white

SXWSC3PSELXX

version 2.0.4 and later
version 2.00.01 and later

3-button cover with occupancy sensor

Optimum glass white

SXWSC3PSELXW

version 2.0.4 and later
version 2.00.01 and later

3-button cover with occupancy sensor

Optimum glass black

SXWSC3PSELXB

version 2.0.4 and later
version 2.00.01 and later

Touchscreen display cover

Medium matte white

SXWSCDXSELXX

version 2.0.4 and later
version 2.00.01 and later

Touchscreen display cover

Optimum glass white

SXWSCDXSELXW

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover

Optimum glass black

SXWSCDXSELXB

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with occupancy sensor

Medium matte white

SXWSCDPSELXX

version 2.0.4 and later
version 2.00.01 and later

Touchscreen display cover with occupancy sensor

Optimum glass white

SXWSCDPSELXW

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with occupancy sensor

Optimum glass black

SXWSCDPSELXB

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with light control buttons a

Optimum glass white

SXWSC2XSELXW

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with light control buttons a

Optimum glass black

SXWSC2XSELXB

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with light control buttons and occupancy sensor a

Optimum glass white

SXWSC2PSELXW

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with light control buttons and occupancy sensor a

Optimum glass black

SXWSC2PSELXB

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with light and blind control buttons a

Optimum glass white

SXWSC4XSELXW

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with light and blind control buttons a

Optimum glass black

SXWSC4XSELXB

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with light and blind control buttons and occupancy sensor a

Optimum glass white

SXWSC4PSELXW

version 3.1.1 and later
version 3.01.01 and later

Touchscreen display cover with light and blind control buttons and occupancy sensor a

Optimum glass black

SXWSC4PSELXB

version 3.1.1 and later
version 3.01.01 and later
  1. Touchscreen display covers with light control buttons, or light and blind controls buttons, are only used with the RP Series controllers.

Tabla: SmartX Sensors, Combination Models

Product

Housing

Part Number

EcoStruxure Building Operation Software Compatibility

SmartX IP Controller Firmware Compatibility

Complete SmartX Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover

Medium matte white

SXWSATXXXSLX

version 2.0.4 and later
version 2.00.01 and later

Complete SmartX Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover

Optimum glass white

SXWSATXXXSLW

version 2.0.4 and later
version 2.00.01 and later

Complete SmartX Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover

Optimum glass black

SXWSATXXXSLB

version 2.0.4 and later
version 2.00.01 and later

Complete non-communicating a SmartX Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover

Medium matte white

SLASXXX b

version 2.0.4 and later
version 2.00.01 and later

Complete non-communicating a SmartX Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover

Optimum glass white

SLAWXXX

version 2.0.4 and later
version 2.00.01 and later

Complete non-communicating a SmartX Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover

Optimum glass black

SLABXXX

version 2.0.4 and later
version 2.00.01 and later
  1. The SmartX resistive temperature sensor (SLA...) is not designed to be connected to the sensor bus. This sensor is connected to I/O points/terminals on the SmartX IP controller using a two-wire connection.
  2. The part number SXWSATXXXRXX is replaced by SLASXXX.

Sensor Bus Configuration

When calculating power to validate your sensor bus configuration, be sure to add power (mW) for all covers, combination units, and bases used on a single sensor bus to determine the total sensor bus wattage. The sensor bus supports current of up to 2000 mW. Device combinations totalling more than 2000 mW are not supported.

Para obtener más información, consulte MP Series Controller Sensor Bus .

Para obtener más información, consulte RP-C Sensor Bus .

Key Sensor Base and Cover Combinations

You can combine sensor bases and covers as follows:

  • Blank covers: Up to four sensors of any combination of sensor base types

  • 3-button and touchscreen covers:

    • Up to two sensor bases with CO 2 option

    • Up to four sensor bases without CO 2 option

  • SmartX LCD temperature sensors: Up to four sensors are supported

  • SmartX Sensors
  • SmartX Sensor 3-Button Cover Model
  • SmartX Sensor LCD Temperature Sensor Model
  • SmartX Sensor Touchscreen Display Model
  • MP Series Controller Sensor Bus
  • RP-C Sensor Bus