SpaceLogic Sensor devices are modular and are ordered in two parts: the sensor base and the cover. Four SpaceLogic communicating sensor base models are available as well as a variety of covers.
Typically, you can match any base unit containing temperature, carbon dioxide (CO2), and humidity sensor objects with any combination of front covers including varied button counts, occupancy sensors, and displays. The exception here is the LCD Temperature Sensor which includes its own unique sensor base and cover. You cannot interchange it with other covers or bases.
Product |
Part Number |
EcoStruxure Building Operation Software Compatibility |
BACnet/IP Controller Firmware Compatibility |
Sensor base with temperature sensor |
SXWSBTXXXSXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Sensor base with temperature and humidity sensors |
SXWSBTHXXSXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Sensor base with temperature and CO 2 sensors |
SXWSBTXCXSXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Sensor base with temperature, humidity, and CO 2 sensors |
SXWSBTHCXSXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Product |
Housing |
Part Number |
EcoStruxure Building Operation Software Compatibility |
BACnet/IP Controller Firmware Compatibility |
Blank cover |
Medium matte white |
SXWSCBXSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover |
Optimum glass white |
SXWSCBXSELXW |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover |
Optimum glass black |
SXWSCBXSELXB |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover with occupancy sensor |
Medium matte white |
SXWSCBPSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover with occupancy sensor |
Optimum glass white |
SXWSCBPSELXW |
version 2.0.4 and later
|
version 2.00.01 and later
|
Blank cover with occupancy sensor |
Optimum glass black |
SXWSCBPSELXB |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover |
Medium matte white |
SXWSC3XSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover |
Optimum glass white |
SXWSC3XSELXW |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover |
Optimum glass black |
SXWSC3XSELXB |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover with occupancy sensor |
Medium matte white |
SXWSC3PSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover with occupancy sensor |
Optimum glass white |
SXWSC3PSELXW |
version 2.0.4 and later
|
version 2.00.01 and later
|
3-button cover with occupancy sensor |
Optimum glass black |
SXWSC3PSELXB |
version 2.0.4 and later
|
version 2.00.01 and later
|
Touchscreen display cover |
Medium matte white |
SXWSCDXSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Touchscreen display cover |
Optimum glass white |
SXWSCDXSELXW |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover |
Optimum glass black |
SXWSCDXSELXB |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with occupancy sensor |
Medium matte white |
SXWSCDPSELXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Touchscreen display cover with occupancy sensor |
Optimum glass white |
SXWSCDPSELXW |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with occupancy sensor |
Optimum glass black |
SXWSCDPSELXB |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with light control buttons a |
Optimum glass white |
SXWSC2XSELXW |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with light control buttons a |
Optimum glass black |
SXWSC2XSELXB |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with light control buttons and occupancy sensor a |
Optimum glass white |
SXWSC2PSELXW |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with light control buttons and occupancy sensor a |
Optimum glass black |
SXWSC2PSELXB |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with light and blind control buttons a |
Optimum glass white |
SXWSC4XSELXW |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with light and blind control buttons a |
Optimum glass black |
SXWSC4XSELXB |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with light and blind control buttons and occupancy sensor a |
Optimum glass white |
SXWSC4PSELXW |
version 3.1.1 and later
|
version 3.01.01 and later
|
Touchscreen display cover with light and blind control buttons and occupancy sensor a |
Optimum glass black |
SXWSC4PSELXB |
version 3.1.1 and later
|
version 3.01.01 and later
|
Product |
Housing |
Part Number |
EcoStruxure Building Operation Software Compatibility |
BACnet/IP Controller Firmware Compatibility |
Complete SpaceLogic Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover |
Medium matte white |
SXWSATXXXSLX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete SpaceLogic Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover |
Optimum glass white |
SXWSATXXXSLW |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete SpaceLogic Sensor model with temperature sensor, buttons for override and setpoint control, and LCD display cover |
Optimum glass black |
SXWSATXXXSLB |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete non-communicating a SpaceLogic Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover |
Medium matte white |
SLASXXX b |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete non-communicating a SpaceLogic Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover |
Optimum glass white |
SLAWXXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
Complete non-communicating a SpaceLogic Sensor model with resistive temperature sensor (10 kohm type 3 thermistor) and blank cover |
Optimum glass black |
SLABXXX |
version 2.0.4 and later
|
version 2.00.01 and later
|
When calculating power to validate your sensor bus configuration, be sure to add power (mW) for all covers, combination units, and bases used on a single sensor bus to determine the total sensor bus wattage.
The MP controller sensor bus supports current of up to 2000 mW. Device combinations totalling more than 2000 mW are not supported.
Mer information finns i MP-C Sensor Bus .
Mer information finns i MP-V Sensor Bus .
The RP controller sensor bus supports current of up to 3000 mW. Device combinations totalling more than 3000 mW are not supported.
The Sensor Bus port rating is 2000 mW for hardware version 9 and earlier of the RP-C controller models RP-C-12A-F-24V, RP-C-12B-F-24V, RP-C-12C-F-24V, and RP-C-16A-F-230V. Mer information finns i Differences Between RP-C Hardware Versions .
Mer information finns i RP-C Sensor Bus .
On the MP controller sensor bus, you can combine sensor bases and covers as follows:
Blank covers: Up to four sensors of any combination of sensor base types
3-button and touchscreen covers:
Up to two sensor bases with CO 2 option
Up to four sensor bases without CO 2 option
SpaceLogic LCD temperature sensors: Up to four sensors are supported
The maximum number of SpaceLogic Sensor devices that can be connected to the RP controller sensor bus is regardless of the sensor model and the combination of cover and sensor base type.
On the RP controller sensor bus, you can combine sensor bases and covers as follows:
Blank covers: Up to four sensors of any combination of sensor base types
3-button and touchscreen covers: Up to four sensors of any combination of sensor base types
SpaceLogic LCD temperature sensors: Up to four sensors are supported