earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: RP-C
功能: 硬件
产品版本: 3.0, 3.1, 3.2, 3.3
2022/1/25

RP-C Onboard I/O

arrow1_rotationUniversal Inputs/Outputs arrow1_rotationSolid-state Relay (SSR) Outputs arrow1_rotationRelay Outputs arrow1_rotationHigh Power Relay Outputs

The RP-C-12A, -12B, -12C, and -16A models provide 12 or 16 I/O points, consisting of four different sets of I/O point types. The versatile mix of I/O point types match a wide variety of applications. The universal inputs/outputs are highly flexible and can be configured as either inputs or outputs.

表格: I/O Point Types by RP-C Models

I/O Point Types

RP-C-12A model

RP-C-12B model

RP-C-12C model

RP-C-16A model

Universal I/O

Type Ub

8

8

4

8

Solid-state relay outputs

(MOSFET)

4

-

4

4

Relay outputs

Form A

-

3

3

3

High power relay outputs

Form C

-

1

1

1

By utilizing its onboard I/O with connected field devices, such as sensors and actuators, the RP-C controls and supervises equipment that can be used to suit a wide range of HVAC applications.

Universal Inputs/Outputs

The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.

有关更多信息,请参阅 Universal Inputs/Outputs .

Solid-state Relay (SSR) Outputs

The solid-state relay (SSR) outputs can be used in many applications to switch 24 VAC or 24 VDC on or off for external loads such as actuators, relays, or indicators. SSRs are silent and are not adversely affected by relay contact wear.

有关更多信息,请参阅 Solid-state Relay (SSR) Outputs .

Relay Outputs

The relay outputs support digital Form A point types. The Form A relays are designed for direct load applications.

有关更多信息,请参阅 Relay Outputs .

High Power Relay Outputs

The main application of the high power relay output is to power an electrical heating element directly.

有关更多信息,请参阅 High Power Relay Outputs .

  • RP-Cs
  • Universal Inputs/Outputs
  • Solid-state Relay (SSR) Outputs
  • Relay Outputs
  • High Power Relay Outputs