earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C
Functionalities: Hardware
Product version: 3.0, 3.1, 3.2, 3.3
1/25/2022

RP-C Screw Terminals

arrow1_rotationRP-C-12A Screw Terminals arrow1_rotationRP-C-12B Screw Terminals arrow1_rotationRP-C-12C Screw Terminals arrow1_rotationRP-C-16A Screw Terminals

The RP-C has fixed screw terminals for the power input, SSR outputs, relay outputs, high power relay outputs, and universal inputs/outputs.

The wiring recommendations are provided separately. For more information, see Wiring .

RP-C-12A Screw Terminals

The RP-C-12A model has 12 I/O points and the controller is equipped with 23 fixed screw terminals.

For more information, see RP-C-12A Screw Terminals .

RP-C-12B Screw Terminals

The RP-C-12B model has 12 I/O points and the controller is equipped with 24 fixed screw terminals.

For more information, see RP-C-12B Screw Terminals .

RP-C-12C Screw Terminals

The RP-C-12C model has 12 I/O points and the controller is equipped with 24 fixed screw terminals.

For more information, see RP-C-12C Screw Terminals .

RP-C-16A Screw Terminals

The RP-C-16A model has 16 I/O points and the controller is equipped with 30 fixed screw terminals.

For more information, see RP-C-16A Screw Terminals .

  • RP-Cs
  • RP-C-12A Screw Terminals
  • RP-C-12B Screw Terminals
  • RP-C-12C Screw Terminals
  • RP-C-16A Screw Terminals
  • Wiring