earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: IP-IO
Functionalities: Hardware
Product version: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024
11/30/2023

IP-IO Module Models and I/O Point Types

arrow1_rotationDigital Inputs arrow1_rotationUniversal Inputs/Outputs arrow1_rotationRelay Outputs arrow1_rotationHigh Power Relay Outputs

The IP-IO module comes in three models with different I/O point count and different I/O point types.

Model

I/O Points

IP-IO-DI10 a

10

IP-IO-UIO10 a

10

IP-IO-UIO5DOFA4 a

9

  1. This model is available in a Buy American Act (BAA) compliant variant, which has the suffix “-BAA” in the name. For more information, see the SpaceLogic IP-IO Specification Sheet. The BAA compliant variant does not differ in terms of hardware and functionality.

All IP-IO module models have the same small footprint.

The versatile mix of I/O point types match a wide variety of applications. The universal inputs/outputs are highly flexible and can be configured as either inputs or outputs.

Table: I/O Point Types by IP-IO Models

I/O Point Types

IP-IO-DI10

IP-IO-UIO10

IP-IO-UIO5DOFA4

Digital inputs

10

-

-

Universal I/O

Type Ub

-

10

5

Relay outputs

Form A

-

-

3

High power relay outputs

Form A

-

-

1

Digital Inputs

The digital inputs can be used for sensing of multiple dry contact digital inputs in applications, such as equipment status monitoring or alarm point monitoring.

For more information, see Digital Inputs .

Universal Inputs/Outputs

The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.

For more information, see Universal Inputs/Outputs .

Relay Outputs

The relay outputs support digital Form A point types. The Form A relays are designed for direct load applications.

For more information, see Relay Outputs .

High Power Relay Outputs

The main application of the high power relay output is to power an electrical heating element directly.

For more information, see High Power Relay Outputs .

  • IP-IO Modules
  • IP-IO
  • Digital Inputs
  • Universal Inputs/Outputs
  • Relay Outputs
  • High Power Relay Outputs