IP-IO-DI10 has 10 I/O points and the IP-IO module is equipped with four pluggable terminal blocks.
Recommended screw tightening torque: 0.56 Nm (5 lbf.in)
The terminal blocks are used as follows:
One 3-position pluggable terminal block for the power input
Two 6-position plus one 3-position pluggable terminal blocks for the 10 digital inputs
Terminal number |
Designation |
Usage |
Power input |
|
|
1 |
24 VAC/DC |
24 VAC, 50/60 Hz, 17 VA Positive lead (+) when operating the device from 24-30 VDC, 9 W |
2 |
|
Earth ground lead of 24 VAC transformer connects to terminals 2 or 3. Terminals 2 and 3 are internally connected. Negative (–) lead when operating the device from 24-30 VDC, 9 W |
3 |
|
Terminal 3 is provided for convenience to connect to protective earth ground (optional). Terminals 2 and 3 are internally connected. |
Digital inputs |
|
|
18 |
DI1 |
Digital input |
19 |
RET |
Internally connected to all earth ground and RET terminals |
20 |
DI2 |
Digital input |
21 |
DI3 |
Digital input |
22 |
RET |
Internally connected to all earth ground and RET terminals |
23 |
DI4 |
Digital input |
24 |
DI5 |
Digital input |
25 |
RET |
Internally connected to all earth ground and RET terminals |
26 |
DI6 |
Digital input |
27 |
DI7 |
Digital input |
28 |
RET |
Internally connected to all earth ground and RET terminals |
29 |
DI8 |
Digital input |
30 |
DI9 |
Digital input |
31 |
RET |
Internally connected to all earth ground and RET terminals |
32 |
DI10 |
Digital input |