earth_america
user_standard Iniciar sesión
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concepto

Concepto


Productos IP-IO
Funcionalidades: Hardware
Versión del producto: 3.3, 2022, 2023, 2024
05/04/2023

IP-IO-DI10 Screw Terminals

IP-IO-DI10 has 10 I/O points and the IP-IO module is equipped with four pluggable terminal blocks.

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

 
action_zoom_plus_stroke Screw terminals and other connectors, IP-IO-DI10
Figura: Screw terminals and other connectors, IP-IO-DI10

The terminal blocks are used as follows:

  • One 3-position pluggable terminal block for the power input

  • Two 6-position plus one 3-position pluggable terminal blocks for the 10 digital inputs

Tabla: Screw Terminals, IP-IO-DI10

Terminal number

Designation

Usage

Power input

1

24 VAC/DC

24 VAC, 50/60 Hz, 17 VA

Positive lead (+) when operating the device from 24-30 VDC, 9 W

2

 
action_zoom_plus_stroke
/ –

Earth ground lead of 24 VAC transformer connects to terminals 2 or 3.

Terminals 2 and 3 are internally connected.

Negative (–) lead when operating the device from 24-30 VDC, 9 W

3

 
action_zoom_plus_stroke

Terminal 3 is provided for convenience to connect to protective earth ground (optional).

Terminals 2 and 3 are internally connected.

Digital inputs

18

DI1

Digital input

19

RET

Internally connected to all earth ground and RET terminals

20

DI2

Digital input

21

DI3

Digital input

22

RET

Internally connected to all earth ground and RET terminals

23

DI4

Digital input

24

DI5

Digital input

25

RET

Internally connected to all earth ground and RET terminals

26

DI6

Digital input

27

DI7

Digital input

28

RET

Internally connected to all earth ground and RET terminals

29

DI8

Digital input

30

DI9

Digital input

31

RET

Internally connected to all earth ground and RET terminals

32

DI10

Digital input

  • IP-IO Modules
  • IP-IO Module Screw Terminals
  • Wiring