earth_america
user_standard Accedi
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concetto

Concetto


Prodotti: IP-IO
Funzionalità: Hardware
Versione del prodotto: 3.3, 2022, 2023, 2024, 7.0
05/04/2023

IP-IO-UIO10 Screw Terminals

IP-IO-UIO10 has 10 I/O points and the IP-IO module is equipped with four pluggable terminal blocks.

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

 
action_zoom_plus_stroke Screw terminals and other connectors, IP-IO-UIO10
Figura: Screw terminals and other connectors, IP-IO-UIO10

The terminal blocks are used as follows:

  • One 3-position pluggable terminal block for the power input

  • Two 6-position plus one 3-position pluggable terminal blocks for the 10 universal inputs/outputs of type Ub

Tabella: Screw Terminals, IP-IO-UIO10

Terminal number

Designation

Usage

Power input

1

24 VAC/DC

24 VAC, 50/60 Hz, 17 VA

Positive lead (+) when operating the device from 24-30 VDC, 9 W

2

 
action_zoom_plus_stroke
/ –

Earth ground lead of 24 VAC transformer connects to terminals 2 or 3.

Terminals 2 and 3 are internally connected.

Negative (–) lead when operating the device from 24-30 VDC, 9 W

3

 
action_zoom_plus_stroke

Terminal 3 is provided for convenience to connect to protective earth ground (optional).

Terminals 2 and 3 are internally connected.

Universal inputs/outputs

18

Ub1

Universal input/output, type Ub

19

RET

Internally connected to all earth ground and RET terminals

20

Ub2

Universal input/output, type Ub

21

Ub3

Universal input/output, type Ub

22

RET

Internally connected to all earth ground and RET terminals

23

Ub4

Universal input/output, type Ub

24

Ub5

Universal input/output, type Ub

25

RET

Internally connected to all earth ground and RET terminals

26

Ub6

Universal input/output, type Ub

27

Ub7

Universal input/output, type Ub

28

RET

Internally connected to all earth ground and RET terminals

29

Ub8

Universal input/output, type Ub

30

Ub9

Universal input/output, type Ub

31

RET

Internally connected to all earth ground and RET terminals

32

Ub10

Universal input/output, type Ub

  • IP-IO Modules
  • IP-IO Module Screw Terminals
  • Wiring