SpaceLogic TM Wireless Adapter - Advanced is a USB-based wireless adapter that enables Zigbee TM wireless connectivity for your SpaceLogic BACnet/IP controller or automation server, extending its point count and bringing flexibility in your retrofit applications. The adapter can be used with BACnet/IP controllers such as the RP controllers as well as automation servers such as the AS-P and AS-B servers.
An automation server equipped with the adapter can communicate over the Zigbee wireless protocol with up to 164 wireless devices, depending on the type of Zigbee device and the radio bandwidth usage of the device. An RP controller equipped with the adapter can communicate with up to 30 wireless devices.
For information on the supported wireless devices, see section “Supported Wireless Devices”.
The adapter allows post-commissioning selection of one of the 16 channels of operation in the 2.4 GHz band to improve signal transmission and reception.
The adapter works seamlessly within EcoStruxure Building Management systems so that Zigbee objects become easily available to the user.
The adapter’s compact design allows it to plug in to RP controllers or automation servers in tight spaces and the optional mounting cradle, wall plate, and USB cable extension allow for the choice of a wall, ceiling, or exterior of the enclosure mount to maximize the transmission and reception of signals from distributed Zigbee devices.
In WorkStation, the firmware of the adapter will be automatically updated when you update the RP controller or automation server to which it is connected.
The adapter has the following features:
Zigbee Certified Product (with RP controllers, AS-P and AS-B servers)
Zigbee 3.0
Compact design and easy to install
Multiple mounting options
Integrated 2.4 GHz antenna
Wireless communication distance:
Line-of-sight range: Up to 50 m (164 ft)
Allows post-commissioning channel change of the network
Configuration and firmware update through EcoStruxure Building Operation software
|
Product |
Part number |
|
SpaceLogic Wireless Adapter - Advanced
|
SXWZBAUSB10001
|
|
USB Adapter Cradle Kit Includes plastic mounting cradle and wall plate |
SXWUSBCRA10001
|
|
USB Extension Cable 1 m (3 ft) Includes USB extension cable of length 1 m (3 ft) |
SXWUSBCBL10001
|
|
Plenum Rated USB Extension Cable 3 m (10 ft) Includes plenum rated USB extension cable of length 3 m (10 ft) |
SXWUSBCBL10002
|
| Electrical | |
DC input supply voltage
|
5 VDC (USB)
a
|
| a) Connected to and powered by the USB 2.0 host port on the RP controller or automation server. | |
Maximum power consumption
|
0.3 W
|
| Wireless connectivity | |
Communication protocol
|
Zigbee 3.0
|
Frequency band
|
2.4 GHz (ISM band), compliant with IEEE Standard 802.15.4
|
Maximum output power
|
+10 dBm
|
Maximum communication distance
|
Line-of-sight: 50 m (164 ft)
|
Antenna
|
Integrated antenna
|
Maximum total number of hops allowed in the wireless network
|
5
|
| Wireless device limits for an RP controller | |
Maximum total number of wireless devices connected to the wireless network
|
Up to 30
a
|
| a) The maximum number depends on the type of Zigbee device and the radio bandwidth usage of the Zigbee device. | |
Maximum total number of SE8000 and VT8000 room controllers
|
4
|
Maximum total number of Zigbee end devices paired with an RP controller
|
20
|
Maximum total number of ASSA ABLOY VingCard electronic locks
|
1
|
| Wireless device limits for an automation server | |
Maximum total number of wireless devices connected to the wireless network
|
Up to 164
a
|
| a) The maximum number depends on the type of Zigbee device and the radio bandwidth usage of the Zigbee device. | |
Maximum total number of Zigbee routers and Zigbee end devices
|
64
|
Maximum total number of Zigbee Green Power devices
|
100
|
Maximum total number of Zigbee end devices paired with an automation server
|
20
|
| Environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Ambient temperature, storage
|
-40 to +70 °C (-40 to +158 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
| Material | |
Plastic flame rating
|
UL94 HB
|
Plenum rating
|
UL 2043
|
Ingress protection rating
|
IP 20
|
| Mechanical | |
Dimensions, adapter
|
See drawing below
|
|
|
Dimensions, mounting cradle and wall plate
|
See drawing below
|
|
|
Weight
|
Adapter: 7.57 g (0.267 oz)
|
Cradle and nut: 21.35 g (0.753 oz)
|
|
Cradle, nut, and wall plate: 33.40 g (1.178 oz)
|
|
Installation
|
Connection to USB host port on RP controller or automation server
|
Indoor use only
|
|
Installation options
|
Enclosure exterior
|
Drop ceiling with mounting cradle (optional)
|
|
Wall with wall plate (optional)
|
|
Maximum USB 2.0 cable length
|
3 m (10 ft)
|
| Software requirements | |
EcoStruxure Building Operation software
|
version 3.2 and later
|
EcoStruxure Building Commission mobile application software
|
version 4.0 and later
|
RP-C controller firmware
|
version 3.02.xx or higher
|
AS-P server firmware
|
EcoStruxure Building Operation software version 3.2 and later
|
AS-B server firmware
|
EcoStruxure Building Operation software version 3.3 and later
|
| Agency compliances | |
EMC
|
EN 301 489-1 V2.2.3; EN 301 489-17 V3.2.2; BS/EN 55032:2015; BS/EN 55035:2017; FCC Part 15, Sub-part C, Class B; ICES-003, Class B
|
Radio
|
ETSI EN 300 328 V2.2.2
|
Safety standards
|
BS/EN 62368-1:2014; BS/EN 62311:2008; BS/EN 62479:2010
|
FCC ID
|
QOQ13
|
ISED certification number
|
IC: 5123A-13
|
| Hardware | |
CPU type
|
ARM Cortex-M4 with Floating Point Unit (FPU)
|
Frequency
|
38.4 MHz
|
SRAM (embedded)
|
64 KB
|
Flash memory (embedded)
|
512 KB
|
Connectors
|
USB 2.0, type-A connector
|
For information on the wireless devices that are supported by the wireless network, see the document SpaceLogic Wireless Connectivity – Advanced; Supported Devices.
The import files for supported wireless devices can be found in the Schneider Electric BMS Applications web portal ( bms-applications.schneider-electric.com ).
In EcoStruxure Building Operation software version 4.0 and later, additional Zigbee 3.0 wireless devices can be supported using the Zigbee Wireless Device Support Service. For information on how support for Zigbee 3.0 devices can be added in the EcoStruxure Building Operation software through this service, see the document PA-00842 - New Service for Zigbee Device Support in EBO.