earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: Wireless Adapter - Advanced
Functionalities: Hardware
Product version: 3.2
2/28/2024

Wireless Adapter - Advanced

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications arrow1_rotationSupported Wireless Devices
 
action_zoom_plus_stroke Wireless Adapter - Advanced
Figure: Wireless Adapter - Advanced

Introduction

Wireless Adapter - Advanced is a USB-based wireless adapter that enables Zigbee TM wireless connectivity for your SmartX IP controller or SmartX server, extending its point count and bringing flexibility in your retrofit applications. The adapter can communicate over the Zigbee wireless protocol with up to 10 wireless devices. For more information, see section “Supported Wireless Devices”.

The adapter can be used with SmartX IP controllers such as the RP Series room controllers (RP-C) as well as SmartX AS-P servers. The adapter works seamlessly within EcoStruxure Building Management systems so that Zigbee objects become easily available to the user.

The adapter’s compact design allows it to plug in to RP-C controllers or SmartX AS-P servers in tight spaces and the optional mounting cradle, wall plate, and USB cable extension allow for the choice of wall, ceiling, or exterior of the enclosure mount to maximize the transmission and reception of signals from distributed Zigbee devices.

Features

The adapter has the following features:

  • Compact design and easy to install

  • Multiple mounting options

  • Integrated 2.4 GHz antenna

  • Wireless communication distance:

    • Line-of-sight range: Up to 50 m (164 ft)

  • Configuration through EcoStruxure Building Operation software

Table: Part Numbers

Product

Part number

Wireless Adapter - Advanced
SXWZBAUSB10001

SmartX USB Adapter Cradle Kit

Includes plastic mounting cradle and wall plate

SXWUSBCRA10001

SmartX USB Extension Cable 1 m (3 ft)

Includes USB extension cable of length 1 m (3 ft)

SXWUSBCBL10001

SmartX Plenum Rated USB Extension Cable 3 m (10 ft)

Includes plenum rated USB extension cable of length 3 m (10 ft)

SXWUSBCBL10002

Specifications

Electrical
DC input supply voltage
5 VDC (USB) a
a) Connected to and powered by the USB 2.0 host port on the RP-C controller or SmartX AS-P server.
Maximum power consumption
0.3 W
Wireless connectivity
Communication protocol
Zigbee
Frequency band
2.4 GHz (ISM band), compliant with IEEE Standard 802.15.4
Maximum total number of Zigbee Green Power devices connected to the wireless network
10
For more information, see section “Supported Wireless Devices”.
Maximum output power
+10 dBm
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Antenna
Integrated antenna
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-40 to +70 °C (-40 to +158 °F)
Humidity
Maximum 95 % RH non-condensing
Material
Plastic flame rating
UL94 HB
Plenum rating
UL 2043
Ingress protection rating
IP 20
Mechanical
Dimensions, adapter
See drawing below
 
action_zoom_plus_stroke
Dimensions, mounting cradle and wall plate
See drawing below
 
action_zoom_plus_stroke
Weight
Adapter: 7.57 g (0.267 oz)
  
Cradle and nut: 21.35 g (0.753 oz)
  
Cradle, nut, and wall plate: 33.40 g (1.178 oz)
Installation
Connection to USB host port on RP-C controller or SmartX AS-P server
  
Indoor use only
Installation options
Enclosure exterior
  
Drop ceiling with mounting cradle (optional)
  
Wall with wall plate (optional)
Maximum USB 2.0 cable length
3 m (10 ft)
Software requirements
EcoStruxure Building Operation software
version 3.2 and later
eCommission SmartX Controllers mobile application software 
version 3.2 and later
RP Series controller firmware
version 3.02.xx or higher
SmartX AS-P server firmware
EcoStruxure Building Operation software version 3.2 and later
Agency compliances
EMC
EN 301 489-1 V2.2.0; EN 301 489-17 V3.2.0; BS/EN 55032:2012; BS/EN 55035:2017; FCC Part 15, Sub-part C, Class B; ICES-003, Class B
Radio
EN 300 328 V2.2.0
Safety standards
BS/EN 62368-1:2014; BS/EN 62311:2008; BS/EN 62479:2010
FCC ID
QOQ13
ISED certification number
IC: 5123A-13
Hardware
CPU type
ARM Cortex-M4 with Floating Point Unit (FPU)
Frequency
38.4 MHz
SRAM (embedded)
64 KB
Flash memory (embedded)
512 KB
Connectors
USB 2.0, type-A connector

Supported Wireless Devices

The following Schneider Electric Zigbee devices are supported by the wireless network.

The import files for supported wireless devices can be found in the Schneider Electric BMS Applications web portal ( bms-applications.schneider-electric.com ).

Product

Part number

CO2 with Temperature and Humidity Sensor

SED-CO2-G-5045

Temperature and Humidity Sensor

SED-TRH-G-5045

  • RP-C
  • SmartX AS-P Server
  • Commission