earth_america
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Спецификации

Спецификации


Продукты: Адаптер SmartX Zigbee
Функции: Аппаратное обеспечение
Версия продукта: 2023, 2024, 7.0
02.04.2024

SpaceLogic Wireless Adapter - Advanced

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationСпецификации arrow1_rotationSupported Wireless Devices
 
action_zoom_plus_stroke Wireless Adapter - Advanced
Рисунок: Wireless Adapter - Advanced

Introduction

SpaceLogic TM Wireless Adapter - Advanced is a USB-based wireless adapter that enables Zigbee TM wireless connectivity for your SpaceLogic BACnet/IP controller or automation server, extending its point count and bringing flexibility in your retrofit applications. The adapter can be used with BACnet/IP controllers such as the RP controllers as well as automation servers such as the AS-P and AS-B servers.

An automation server equipped with the adapter can communicate over the Zigbee wireless protocol with up to 164 wireless devices, depending on the type of Zigbee device and the radio bandwidth usage of the device. An RP controller equipped with the adapter can communicate with up to 30 wireless devices.

For information on the supported wireless devices, see section “Supported Wireless Devices”.

The adapter allows post-commissioning selection of one of the 16 channels of operation in the 2.4 GHz band to improve signal transmission and reception.

The adapter works seamlessly within EcoStruxure Building Management systems so that Zigbee objects become easily available to the user.

The adapter’s compact design allows it to plug in to RP controllers or automation servers in tight spaces and the optional mounting cradle, wall plate, and USB cable extension allow for the choice of a wall, ceiling, or exterior of the enclosure mount to maximize the transmission and reception of signals from distributed Zigbee devices.

In WorkStation, the firmware of the adapter will be automatically updated when you update the RP controller or automation server to which it is connected.

Features

The adapter has the following features:

  • Zigbee Certified Product (with RP controllers, AS-P and AS-B servers)

  • Zigbee 3.0

  • Compact design and easy to install

  • Multiple mounting options

  • Integrated 2.4 GHz antenna

  • Wireless communication distance:

    • Line-of-sight range: Up to 50 m (164 ft)

  • Allows post-commissioning channel change of the network

  • Configuration and firmware update through EcoStruxure Building Operation software

Таблица: Part Numbers

Product

Part number

SpaceLogic Wireless Adapter - Advanced
SXWZBAUSB10001

USB Adapter Cradle Kit

Includes plastic mounting cradle and wall plate

SXWUSBCRA10001

USB Extension Cable 1 m (3 ft)

Includes USB extension cable of length 1 m (3 ft)

SXWUSBCBL10001

Plenum Rated USB Extension Cable 3 m (10 ft)

Includes plenum rated USB extension cable of length 3 m (10 ft)

SXWUSBCBL10002

Спецификации

Electrical
DC input supply voltage
5 VDC (USB) a
Maximum power consumption
0.3 W
Wireless connectivity
Communication protocol
Zigbee 3.0
Frequency band
2.4 GHz (ISM band), compliant with IEEE Standard 802.15.4
Maximum output power
+10 dBm
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Antenna
Integrated antenna
Maximum total number of hops allowed in the wireless network
5
Wireless device limits for an RP controller
Maximum total number of wireless devices connected to the wireless network
Up to 30 a
Maximum total number of SE8000 and VT8000 room controllers
4
Maximum total number of Zigbee end devices paired with an RP controller
20
Maximum total number of ASSA ABLOY VingCard electronic locks
1
Wireless device limits for an automation server
Maximum total number of wireless devices connected to the wireless network
Up to 164 a
Maximum total number of Zigbee routers and Zigbee end devices
64
Maximum total number of Zigbee Green Power devices
100
Maximum total number of Zigbee end devices paired with an automation server
20
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-40 to +70 °C (-40 to +158 °F)
Humidity
Maximum 95 % RH non-condensing
Material
Plastic flame rating
UL94 HB
Plenum rating
UL 2043
Ingress protection rating
IP 20
Mechanical
Dimensions, adapter
See drawing below
 
action_zoom_plus_stroke
Dimensions, mounting cradle and wall plate
See drawing below
 
action_zoom_plus_stroke
Weight
Adapter: 7.57 g (0.267 oz)
  
Cradle and nut: 21.35 g (0.753 oz)
  
Cradle, nut, and wall plate: 33.40 g (1.178 oz)
Installation
Connection to USB host port on RP controller or automation server
  
Indoor use only
Installation options
Enclosure exterior
  
Drop ceiling with mounting cradle (optional)
  
Wall with wall plate (optional)
Maximum USB 2.0 cable length
3 m (10 ft)
Software requirements
EcoStruxure Building Operation software
version 3.2 and later
EcoStruxure Building Commission mobile application software 
version 4.0 and later
RP-C controller firmware
version 3.02.xx or higher
AS-P server firmware
EcoStruxure Building Operation software version 3.2 and later
AS-B server firmware
EcoStruxure Building Operation software version 3.3 and later
Agency compliances
EMC
EN 301 489-1 V2.2.3; EN 301 489-17 V3.2.2; BS/EN 55032:2015; BS/EN 55035:2017; FCC Part 15, Sub-part C, Class B; ICES-003, Class B
Radio
ETSI EN 300 328 V2.2.2
Safety standards
BS/EN 62368-1:2014; BS/EN 62311:2008; BS/EN 62479:2010
FCC ID
QOQ13
ISED certification number
IC: 5123A-13
Hardware
CPU type
ARM Cortex-M4 with Floating Point Unit (FPU)
Frequency
38.4 MHz
SRAM (embedded)
64 KB
Flash memory (embedded)
512 KB
Connectors
USB 2.0, type-A connector

Supported Wireless Devices

For information on the wireless devices that are supported by the wireless network, see the document SpaceLogic Wireless Connectivity – Advanced; Supported Devices.

The import files for supported wireless devices can be found in the Schneider Electric BMS Applications web portal ( bms-applications.schneider-electric.com ).

In EcoStruxure Building Operation software version 4.0 and later, additional Zigbee 3.0 wireless devices can be supported using the Zigbee Wireless Device Support Service. For information on how support for Zigbee 3.0 devices can be added in the EcoStruxure Building Operation software through this service, see the document PA-00842 - New Service for Zigbee Device Support in EBO.

  • SpaceLogic RP-C Advanced
  • SpaceLogic AS-P
  • SpaceLogic AS-B
  • eCommission SmartX Controllers