earth_america
user_standard Zaloguj się
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Pojęcie

Pojęcie


Produkty: AS-P Smoke Control, Automation Server Smoke Control, Kontrola rozprzestrzeniania się dymu MP-C, Kontrola rozprzestrzeniania się dymu MP-V
Funkcje: Smoke Control
Wersja produktu: 2022
2025-01-09

BACnet/IP Controllers MP-C and MP-V

arrow1_rotationMP-C-15A-SMK arrow1_rotationMP-C-18A-SMK arrow1_rotationMP-C-18B-SMK arrow1_rotationMP-C-24A-SMK arrow1_rotationMP-C-36A-SMK arrow1_rotationMP-V-7A-SMK arrow1_rotationMP-V-9A-SMK

BACnet/IP controllers MP-Cs and MP-Vs are fully programmable IP-based field controllers that offer a flexible mix of I/O point types to suit a wide range of HVAC and control application, including smoke control.

Available models include the following:

  • MP-C-15A-SMK

  • MP-C-18A-SMK

  • MP-C-18B-SMK

  • MP-C-24A-SMK

  • MP-C-36A-SMK

  • MP-V-7A-SMK

  • MP-V-9A-SMK

MP-C-15A-SMK

The MP-C-15A controller provides 15 points with 8 universal input and output points, 6 Triac outputs, and 1 high power relay with 24VAC power input. The MP-C-15A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-15A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-15A
Rysunek: MP-C-15A

MP-C-18A-SMK

The MP-C-18A controller provides 18 points with 10 universal input and output points, 4 Triac outputs, 3 SPST relays, and 1 high power relay with 24VAC power input. The MP-C-18A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-18A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-18A
Rysunek: MP-C-18A

MP-C-18B-SMK

The MP-C-18B controller provides 18 points with 10 universal input and output points, and 8 Triac outputs with 24VAC power input. The MP-C-18B communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-18B in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-18B
Rysunek: MP-C-18B

MP-C-24A-SMK

The MP-C-24A controller provides 24 points, with 16 universal input and output type B points, and 4 universal input and output type C points and 4 SPST Form-A relay outputs with 24VAC power input. The MP-C-24A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-24A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-24A
Rysunek: MP-C-24A

MP-C-36A-SMK

The MP-C-36A controller provides 36 points with 20 universal input/output type B points, and 8 universal input/output type C points and 8 SPST Form-A relay outputs with 24VAC power input. The MP-C-36A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-36A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-36A
Rysunek: MP-C-36A

MP-V-7A-SMK

The MP-V-7A controller provides 7 points with 3 universal inputs, 3 Triac outputs, and 1 analog output with 24VAC power input. The MP-V-7A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-V-7A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-V-7A
Rysunek: MP-V-7A

MP-V-9A-SMK

The MP-V-9A controller provides 9 points with 4 universal inputs, 3 Triac outputs, and 2 analog output with 24VAC power input. The MP-V-9A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-V-9A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-V-9A
Rysunek: MP-V-9A
  • EcoStruxure BMS Hardware Overview
  • EcoStruxure BMS Overview
  • MS/TP Network Accessories
  • Transformers