earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: AS-P Smoke Control, Automation Server Smoke Control, MP-C 烟气控制, MP-V 烟气控制
功能: 烟气控制
产品版本: 2024
2025/1/9

BACnet/IP Controllers MP-C and MP-V

arrow1_rotationMP-C-15A-SMK arrow1_rotationMP-C-18A-SMK arrow1_rotationMP-C-18B-SMK arrow1_rotationMP-C-24A-SMK arrow1_rotationMP-C-36A-SMK arrow1_rotationMP-V-7A-SMK arrow1_rotationMP-V-9A-SMK

BACnet/IP controllers MP-Cs and MP-Vs are fully programmable IP-based field controllers that offer a flexible mix of I/O point types to suit a wide range of HVAC and control application, including smoke control.

Available models include the following:

  • MP-C-15A-SMK

  • MP-C-18A-SMK

  • MP-C-18B-SMK

  • MP-C-24A-SMK

  • MP-C-36A-SMK

  • MP-V-7A-SMK

  • MP-V-9A-SMK

MP-C-15A-SMK

The MP-C-15A controller provides 15 points with 8 universal input and output points, 6 Triac outputs, and 1 high power relay with 24VAC power input. The MP-C-15A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-15A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-15A
图: MP-C-15A

MP-C-18A-SMK

The MP-C-18A controller provides 18 points with 10 universal input and output points, 4 Triac outputs, 3 SPST relays, and 1 high power relay with 24VAC power input. The MP-C-18A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-18A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-18A
图: MP-C-18A

MP-C-18B-SMK

The MP-C-18B controller provides 18 points with 10 universal input and output points, and 8 Triac outputs with 24VAC power input. The MP-C-18B communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-18B in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-18B
图: MP-C-18B

MP-C-24A-SMK

The MP-C-24A controller provides 24 points, with 16 universal input and output type B points, and 4 universal input and output type C points and 4 SPST Form-A relay outputs with 24VAC power input. The MP-C-24A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-24A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-24A
图: MP-C-24A

MP-C-36A-SMK

The MP-C-36A controller provides 36 points with 20 universal input/output type B points, and 8 universal input/output type C points and 8 SPST Form-A relay outputs with 24VAC power input. The MP-C-36A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-C-36A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-C-36A
图: MP-C-36A

MP-V-7A-SMK

The MP-V-7A controller provides 7 points with 3 universal inputs, 3 Triac outputs, and 1 analog output with 24VAC power input. The MP-V-7A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-V-7A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-V-7A
图: MP-V-7A

MP-V-9A-SMK

The MP-V-9A controller provides 9 points with 4 universal inputs, 3 Triac outputs, and 2 analog output with 24VAC power input. The MP-V-9A communicates with the Smoke Control Servers and other field controllers using the BACnet IP network. You can use the MP-V-9A in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke MP-V-9A
图: MP-V-9A
  • EcoStruxure BMS Hardware Overview
  • EcoStruxure BMS Overview
  • MS/TP Network Accessories
  • Transformers