earth_america
user_standard Zaloguj się
action_search_stroke
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Pojęcie

Pojęcie


Produkty: AS-P Smoke Control, Automation Server Smoke Control, Kontrola rozprzestrzeniania się dymu IP-IO
Funkcje: Smoke Control
Wersja produktu: 2022
2025-01-09

BACnet/IP Controller IP-IO Module

arrow1_rotationIP-IO-DI10-SMK arrow1_rotationIP-IO-UIO10-SMK arrow1_rotationIP-IO-UIO5DOFA4-SMK

BACnet/IP controller IP-IO modules provide I/O expansion with inputs and outputs accessed and managed from the MP controllers or smoke control servers. There are three, available IP-IO module models that offer a flexible mix of I/O point types to suit a wide range of HVAC and control applications, including smoke control. Those models are as follows:

  • IP-IO-DI10-SMK

  • IP-IO-UIO10-SMK

  • IP-IO-UIO5DOFA-SMK

IP-IO-DI10-SMK

The IP-IO-DI10 module provides 10 digital input points with 24VAC power input. The IP-IO-DI10 communicates with the Smoke Control Servers and other IP controllers using the BACnet IP network. You can use the IP-IO-DI10 in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke IP-IO-DI10
Rysunek: IP-IO-DI10

IP-IO-UIO10-SMK

The IP-IO-UIO10 module provides 10 points with 10 universal input/output type B points with 24VAC power input. The IP-IO-UIO10 communicates with the Smoke Control Servers and other IP controllers using the BACnet IP network. You can use the IP-IO-UIO10 in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke IP-IO-UIO10
Rysunek: IP-IO-UIO10

IP-IO-UIO5DOFA4-SMK

The IP-IO-UIO5DOFA4 module provides 9 points with 5 universal input/output type B points, 3 SPST (Form-A) relay outputs and 1 Form-A power relay with 24VAC power input. The IP-IO-UIO5DOFA4 communicates with the Smoke Control Servers and other IP controllers using the BACnet IP network. You can use the IP-IO-UIO5DOFA4 in either dedicated or non-dedicated smoke control applications.

 
action_zoom_plus_stroke IP-IO-UIO5DOFA4
Rysunek: IP-IO-UIO5DOFA4
  • EcoStruxure BMS Hardware Overview
  • EcoStruxure BMS Overview
  • MS/TP Network Accessories
  • Transformers