earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: Engage
Functionalities: Basic Functionality
Product version: 3.1, 3.2, 3.3, 2022, 2023, 2024, 7.0, 7.1
11/30/2023

Engage

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications
 
action_zoom_plus_stroke EcoStruxure Building Engage mobile application
Figure: EcoStruxure Building Engage mobile application

Introduction

The EcoStruxure Building Engage mobile application provides flexibility and convenience for today’s building occupants by enabling them to control comfort settings in an office or conference room from their smartphone.

Features

The Engage mobile application enables control of room temperature, fan speed, lights, and blinds/shades directly from a smartphone. A user can manage these settings when the application is connected to the RP controller.

The Engage mobile application is free and available for download from Google Play and Apple App Store.

Simulation

Simulate mode is available for users to see the capabilities and benefits of the application without connecting to the RP controller.

Network Architecture

The Engage mobile application connects easily via BLE (Bluetooth Low Energy) to the RP controller. The application is compatible with RP-C (HVAC), RP-V (VAV), and RP controller expansion modules (lights and blinds).

Engage Enterprise compatible

The comfort controls of the Engage mobile application can be included as a service in the higher-tier, paid Enterprise offer along with other Operations Technology (OT), Information Technology (IT), and Concierge services.

The Engage Enterprise mobile application delivers high-value services to occupants in commercial buildings to help them be more satisfied and productive in their work environment.

Services are configurable and can include exterior and indoor navigation, employee directory, room booking, access control, dining and catering, transportation, smart parking, and other resources - all conveniently accessed through an integrated and unified application experience. For more information on EcoStruxure Engage Enterprise, see se.com .

 
action_zoom_plus_stroke Engage mobile application architecture
Figure: Engage mobile application architecture

Specifications

Hardware and software requirements
Hardware
Android phones
  
Apple iPhones
Operating systems
Android 5.0 (Lollipop) and later
  
Apple iOS 11 and later
Compatibility
RP controller communication
EcoStruxure Building Operation
version 3.1.2 and later
Connection security
The connection to the RP controller requires a secure device pairing pin code. It is the responsibility of the customer to ensure that the pin code is securely managed.
Installation
The Engage mobile application does not require a license for activation and is available at no cost to the user. The installation of the Engage mobile application requires a connection to Google Play or Apple App Store for download.
  • SpaceLogic RP-C Advanced
  • SpaceLogic RP-C Pro
  • RP-V Advanced
  • SpaceLogic RP-C-EXT-IS-BLE
  • SpaceLogic RP-C-EXT-MS-BLE
  • SpaceLogic RP-C-EXT-BL-4-HV-PD
  • SpaceLogic RP-C-EXT-BL-2-LV-PD
  • SpaceLogic RP-C-EXT-0-10V-4-PD
  • SpaceLogic RP-C-EXT-0-10V-4
  • SpaceLogic RP-C-EXT-DALI-M-PD
  • SpaceLogic RP-C-EXT-DALI
  • SpaceLogic RP-C-EXT-REL-4
  • SpaceLogic CRS-HH-REL-10
  • SpaceLogic RP-C-EXT-BL-SMI-4-HV-PD
  • SpaceLogic RP-C-EXT-BL-SMI-2-LV-PD