earth_america
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Спецификации

Спецификации


Продукты: RP-C-RC-BLE
Функции: Разработка, Аппаратное обеспечение
Версия продукта: 2022, 2023, 2024, 7.0
05.04.2022

RP-C-RC-BLE

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationСпецификации
 
action_zoom_plus_stroke RP-C-RC-BLE – Remote control
Рисунок: RP-C-RC-BLE – Remote control

Introduction

SpaceLogic* RP-C-RC-BLE remote control connects wirelessly to the RP controller expansion sensor module, such as the SpaceLogic RP-C-EXT-MS-BLE Multi-sensor and RP-C-EXT-IS-BLE Insight-Sensor, and enables the occupants of modern office buildings to control the comfort level of their space.

The intuitive and ergonomic user interface provides immediate access to controls for lights, blinds, temperature setpoint, and fan speed. The remote control also allows the user to select from a preconfigured set of scenes, which may include preconfigured groups of lights or blinds.

The remote control base can be easily mounted onto a wall or partition. If required, the remote control can be permanently fixed into the base using screws.

The remote control is easily commissioned by configuring the interface through the EcoStruxure Building Operation software and then associating the device with the sensor module in the room to be controlled.

The remote control communicates with the sensor module using the Bluetooth Low Energy wireless communication protocol and pairs with the sensor module in the room.

* Formerly known as SmartX.

Features

The remote control has the following features:

  • Bluetooth Low Energy wireless communication

  • Light control (on/off and dimming)

  • Blind control (blind position and slat angle)

  • Selection from a preconfigured set of scenes

  • Up to 4 groups of lights and 12 groups of blinds are handled separately

  • Temperature setpoint and fan speed adjustment

  • Over-the-air (OTA) firmware update

Таблица: Part Numbers

Product

Part number

RP-C-RC-BLE
SXWRERCBLE10001

Спецификации

Electrical
DC input supply voltage
3.0 VDC
DC input source
1 pcs of 3.0 V Lithium coin CR2450 battery a
Battery operating life
Minimum 5 years a
Environment
Ambient temperature, operating
0 to 40 °C (32 to 104 °F)
Ambient temperature, storage
0 to 40 °C (32 to 104 °F)
Humidity
20 to 90 % RH non-condensing
Material
Ingress protection rating
IP 30
Mechanical
Dimensions, remote control
57 W x 143 H x 18 D mm (2.24 W x 5.63 H x 0.71 D in.)
 
action_zoom_plus_stroke
Dimensions, base
62 W x 69 H x 21 D mm (2.44 W x 2.72 H x 0.83 D in.)
 
action_zoom_plus_stroke
Weight, including battery
0.105 kg (0.231 lb)
Installation
Partition or bearing wall using the base
Software compatibility
EcoStruxure Building Operation software
version 3.2 and later
Agency compliances
EMC
ETSI EN 301 489-1 V2.2.0 (2017-03); ETSI EN 301 489-17 V3.2.0 (2017-03)
  
FCC 47 CFR Part 15 Subparts B and C, Class B
  
ICES-003 (Issue 6), Class B
  
RCM
Emission
BS/EN 55032:2015
Immunity
BS/EN 61000-4-3:2006 + A1:2008 + A2:2010; BS/EN 61000-4-2:2009
Radio
EN 300 328 V2.1.1
SAR
BS/EN 62479:2010
  
FCC 47 CFR Part 2, 2.1093; KDB 447498 D01 v06
  
RSS-102 Issue 5 (2015)
Safety standards
BS/EN 62368-1:2014; BS/EN 50491-3:2009
FCC ID
QOQ13
ISED certification number
IC: 5123A-13
Wireless connectivity
Bluetooth Low Energy
Communication protocol
Bluetooth ® 5.0 Low Energy compliant
Frequency band
2.4 GHz
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Maximum output power
8 dBm
Antenna
Integrated chip antenna
Over-the-air (OTA) firmware update
Yes
Display
Display resolution
128 x 96 pixels
Display size
35 W x 43 H mm (1.4 W x 1.7 H in.)
Display type
FSTN monochrome LCD
Keypad
Keys
3 context-sensitive keys for navigation and selecting options in the different screens
  
6 keys for controlling lights, blinds, temperature setpoint, and fan speed
  
1 key for selecting scenes
  • SpaceLogic RP-C Advanced
  • SpaceLogic RP-C-EXT-MS-BLE
  • SpaceLogic RP-C-EXT-IS-BLE
  • SpaceLogic RP-C-EXT-DALI-M-PD
  • SpaceLogic RP-C-EXT-0-10V-4-PD
  • SpaceLogic RP-C-EXT-BL-4-HV-PD
  • SpaceLogic RP-C-EXT-BL-2-LV-PD