earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: RP-C, RP-C-EXT-0-10V-4, RP-C-EXT-0-10V-4-PD, RP-C-EXT-BL-2-LV-PD, RP-C-EXT-BL-4-HV-PD, RP-C-EXT-BL-SMI-2-LV-PD, RP-C-EXT-BL-SMI-4-HV-PD, RP-C-EXT-DALI, RP-C-EXT-DALI-M-PD, RP-C-EXT-REL-4
Functionalities: Hardware
Product version: 3.2
4/19/2021

Wire Sizes and Lengths for the Digital Inputs of the RP Series Expansion Modules

This section provides recommendations on wire sizes and lengths for the digital inputs of the RP Series expansion modules.

Table: Wire Sizes and Lengths for the Digital Inputs of the RP Series Expansion Modules

Maximum Total Cable Resistance

Typical Cable

50 ohm (2 x 25 ohm)

266 m (873 feet) long cable with an area of 0.2 mm 2 (24 AWG) at 50 °C (122 °F)

  • I/O Wiring
  • Wire Sizes and Lengths
  • RP Series Expansion Module Digital Inputs
  • Wire Sizes and Lengths for the DALI Bus of the RP Series Expansion DALI Light Modules