Productos RP-C, RP-C-RC-BLE
Funcionalidades: Hardware
Versión del producto: 3.2, 3.3, 2022, 2023, 2024, 7.0
22/07/2021

Installing a Remote Control on a Wall

You install a remote control (RP-C-RC-BLE) on a wall using the base delivered with the device.

Mostrar más
action_close

The remote control (RP-C-RC-BLE) is delivered with a base that allows the remote control to be installed on a wall or partition.

The remote control must be professionally installed and serviced to comply with the following rules and regulations:

  • Part 15 of the Federal Communications Commission (FCC) rules

  • Innovation, Science and Economic Development Canada (ISED) licence-exempt Radio Standards Specifications (RSSs)

  • 2014/53/EU Radio Equipment Directive (RED) of the European Union (EU).

Para obtener más información, consulte Remote Control Regulatory Compliance and Approvals .

The base supports the following alternative installation methods:

  • Installation on a wall using adhesive tape

  • Installation on a wall using two self-tapping screws with flat countersunk screw heads

    For example, you can use two Philips 4.2 mm (0.165 in.) diameter self-tapping screws with flat countersunk screw head of diameter 8.1 mm (0.319 in.).

The remote control can be fixed in the base. For example, you can use a Philips 2.2 mm (0.087 in.) diameter self-tapping machine screw with a 4.3 mm (0.169 in.) diameter flat countersunk screw head and a maximum length of 13 mm (0.512 in.).

 
action_zoom_plus_stroke Remote control with base installed on a wall
Figura: Remote control with base installed on a wall

To install a remote control on a wall
  1. Refer to the dimensional drawing before installing the remote control.

     
    action_zoom_plus_stroke
  2. Ensure that you have the proper mounting hardware.

  3. Find a suitable location on the wall for mounting the remote control.

  4. Hold the base against the wall and mark the place where the two drill holes should be on the wall.

    Aviso

    You can also install the remote control on a wall using adhesive tape.

     
    action_zoom_plus_stroke
  5. Fasten the base on the wall using two self-tapping screws with flat countersunk screw heads and wall anchors (optional).

    Aviso

    Use two Philips 4.2 mm (0.165 in.) diameter self-tapping screws with flat countersunk screw heads of diameter 8.1 mm (0.319 in.).

     
    action_zoom_plus_stroke
  6. Mount the remote control into the base.

     
    action_zoom_plus_stroke
  7. Fasten the remote control to the base using a self-tapping screw with a flat countersunk screw head and a maximum length 13 mm (0.512 in.).

    Aviso

    Use a Philips 2.2 mm (0.087 in.) diameter self-tapping machine screw with a 4.3 mm (0.169 in.) diameter flat countersunk screw head.

     
    action_zoom_plus_stroke

You can now use the remote control.

  • RP Series Expansion Remote Control Device Installation