earth_america
user_standard 登录
action_search_stroke
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: RP-C, RP-C-RC-BLE
功能: 硬件
产品版本: 2022, 2023, 2024, 7.0
2022/4/5

Remote Control User Interface

arrow1_rotation规格

The remote control (RP-C-RC-BLE) user inferface consists of an LCD display and a keypad with 10 keys.

 
action_zoom_plus_stroke Remote control user interface with an LCD display and a keypad with 10 keys
图: Remote control user interface with an LCD display and a keypad with 10 keys

Through the remote control user interface, you can perform the following actions:

规格

Display
Display resolution
128 x 96 pixels
Display size
35 W x 43 H mm (1.4 W x 1.7 H in.)
Display type
FSTN monochrome LCD
Keypad
Keys
3 context-sensitive keys for navigation and selecting options in the different screens
  
6 keys for controlling lights, blinds, temperature setpoint, and fan speed
  
1 key for selecting scenes
  • RP Controller Expansion Modules
  • RP-C-RC-BLE
  • Remote Control Regulatory Compliance and Approvals
  • Installing a Remote Control on a Wall
  • Remote Control Overview
  • Commissioning the Remote Control