earth_america
user_standard Accedi
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concetto

Concetto


Prodotti: CRS-HH-REL-10, RP-C, RP-C-EXT-REL-4
Funzionalità: Hardware
Versione del prodotto: 3.3, 2022, 2023, 2024, 7.0
07/09/2021

Relay Modules

arrow1_rotationRP-C-EXT-REL-4 arrow1_rotationCRS-HH-REL-10

The RP controller expansion relay modules enable control of lights and motorized window blinds and shutters.

The relay modules come in different models with different support for control (and power supply) of lights and blinds. The number of relays and type of connectors also differs between the models.

Module

Supported Control

Power Distribution

Number of Relays

RP-C-EXT-REL-4

Lights

yes a

4 b

CRS-HH-REL-10

Lights and blinds

no

10 c

  1. The power supply voltage to the lights is the same as the module's power input voltage: 100 to 277 VAC, 50/60 Hz.
  2. 4 x 3-pin Wieland GST15i3 connector
  3. 10 x 2-pin screw terminal block

RP-C-EXT-REL-4

The RP-C-EXT-REL-4 relay module connects to the RP-C room controllers and enables power supply and control of lights.

Per maggior informazioni, consulta RP-C-EXT-REL-4 .

CRS-HH-REL-10

The CRS-HH-REL-10 relay module connects to the RP-C room controllers and enables the control of lights and blinds.

Per maggior informazioni, consulta CRS-HH-REL-10 .

  • Hardware Overview
  • RP Controller Expansion Modules and Multi-sensors
  • RP-C-EXT-REL-4
  • CRS-HH-REL-10