The RP-V controller models provide four or five I/O points, consisting of two different sets of I/O point types. The versatile mix of I/O point types match a wide variety of VAV applications. The universal inputs/outputs are highly flexible and can be configured as either inputs or outputs.
|
I/O Point Types |
RP-V-4A |
RP-V-5A |
RP-V-5C-M |
|
Universal I/O Type Ub |
4 |
2 |
2 |
|
Solid-state relay outputs (MOSFET) |
- |
3 |
3 |
By utilizing its onboard I/O with connected field devices, such as sensors and actuators, the RP-V controls and supervises equipment that can be used to suit a wide range of VAV applications.
The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.
For more information, see Universal Inputs/Outputs .
The solid-state relay (SSR) outputs can be used in many applications to switch 24 VAC or 24 VDC on or off for external loads such as actuators, relays, or indicators. SSRs are silent and are not adversely affected by relay contact wear.
For UL-compliant applications, the SSR outputs are rated for 24 VAC, Class 2 circuits.
For more information, see Solid-state Relay (SSR) Outputs .