earth_america
user_standard Logga in
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Hårdvaruinstallation

Hårdvaruinstallation


Produkter: MP-V, RP-C, RP-V
Funktionaliteter: Maskinvara
Produktversion: 2022, 2023, 2024, 7.0
2025-07-08

SpaceLogic™ RS-485 Adapter

Part numbers: SXWISORS48510001 and SXWNISORS48510001

Safety Information

Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.

Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.

Technical Literature

  • SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en

The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.

Installing the Adapter

 
action_zoom_plus_stroke

Connecting an Isolated RS-485 Adapter to an MP-V, RP-C, or RP-V Controller

Obs!

BACNET MS/TP NETWORK OUTAGE OR PERFORMANCE DEGRADATION

For a BACnet MS/TP network with MNB BACnet devices, ensure you use an isolated RS-485 adapter (SXWISORS48510001) connected to the RP controller Com B port or MP-V controller Com A port.

Failure to follow these instructions can result in BACnet MS/TP network outage or performance degradation.

 
action_zoom_plus_stroke

Connecting a Non-isolated RS-485 Adapter to an MP-V, RP-C, or RP-V Controller

 
action_zoom_plus_stroke

Wiring

Recommended screw tightening torque: 0.5 Nm (4.5 lbf.in)

For information on wiring, see the SpaceLogic and EasyLogic - Hardware Installation System Guide.

Part Numbers

Product

Part number

Isolated RS-485 adapter (cable not included)
SXWISORS48510001
Non-isolated RS-485 adapter (cable not included)
SXWNISORS48510001

Specifikationer

DC input
Nominal voltage
Isolated adapter: 24 VDC
  
Non-isolated adapter: 0 V
Maximum power consumption
Isolated adapter: 0.4 W
  
Non-isolated adapter: 0 W
Connectors
To automation server
RS-485, 4-pole screw terminal block
To RP-C, RP-V, and MP-V controller
RS-485, RJ45 port
Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
  
Indoor use only
Humidity
Maximum 95 % RH non-condensing
Mechanical
Weight
Isolated adapter: 80 g (2.82 oz)
  
Non-isolated adapter: 40 g (1.41 oz)
Ingress protection rating
IP 20
Plastic flame rating
UL94 V-0
Plenum rating
UL 2043 (Approved for plenum installations)

Addendum - California Proposition 65 Warning Statement for California Residents

 
action_zoom_plus_stroke
WARNING: This product can expose you to chemicals including lead which is known to the State of California to cause cancer and which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

 
action_zoom_plus_stroke
  • Installing an RS-485 Adapter
  • Isolated RS-485 Adapter Connection and Wiring
  • Non-isolated RS-485 Adapter Connection and Wiring
  • Isolated RS-485 Adapter
  • Non-isolated RS-485 Adapter
  • Hardware Overview