earth_america
user_standard Logga in
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Koncept

Koncept


Produkter: RP-IO
Funktionaliteter: Maskinvara
Produktversion: 2023, 2024, 7.0
2023-03-30

RP-IO Onboard I/O

The RP-IO module models provide 12 or 16 I/O points, consisting of two different sets of I/O point types. The versatile mix of I/O point types match a wide variety of applications. The universal inputs/outputs are highly flexible and can be configured as either inputs or outputs.

Tabell: I/O Point Types by RP-IO Models

I/O Point Types

RP-IO-12A-M-24V

RP-IO-16E-M-24V

Universal I/O

Type Ub

8

16

Solid-state relay (SSR) outputs

(MOSFET)

4

-

By utilizing the RP-IO module onboard I/O with connected field devices, such as sensors and actuators, RP and MP controllers supporting BACnet MS/TP communication can control and supervise equipment that can be used to suit a wide range of HVAC applications.

Universal Inputs/Outputs

The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.

Mer information finns i Universal Inputs/Outputs .

Solid-state Relay (SSR) Outputs

The solid-state relay (SSR) outputs can be used in many applications to switch 24 VAC or 24 VDC on or off for external loads such as actuators, relays, or indicators. SSRs are silent and are not adversely affected by relay contact wear.

Mer information finns i Solid-state Relay (SSR) Outputs .

  • RP-IO Modules
  • RP-IO Models
  • Universal Inputs/Outputs
  • Solid-state Relay (SSR) Outputs