earth_america
user_standard Accedi
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concetto

Concetto


Prodotti: DI-16
Funzionalità: Hardware
Versione del prodotto: 1.8, 1.9
30/09/2016

DI-16 I/O Module

arrow1_rotationInputs arrow1_rotationSpecifiche

The DI-16 I/O module is a digital input, 16-channel I/O module. Each channel has a dedicated two-color (red and green) status LED that provides local monitoring of digital and counter input types.

You can configure the channel status LED to display either red or green for each input state. The front panel contains both the I/O channel and module status LEDs.

 
action_zoom_plus_stroke DI-16 I/O Module
Figura: DI-16 I/O Module

Inputs

The inputs of the DI-16 I/O module are designed to read two different types of inputs:

  • Digital

  • Counter

 
action_zoom_plus_stroke Internal configuration
Figura: Internal configuration

Applied voltages beyond the absolute maximum ratings cause over current in the protection component D Z .

The I/O bus in the terminal base provides the I/O module with power and an address.

The address value in the I/O bus is increased by one for each terminal base. The I/O bus also enables RS-485 communication between the I/O module and the SmartStruxure server device.

Digital inputs

The external connection of a digital input is shown in the following figure:

 
action_zoom_plus_stroke Digital input external connection
Figura: Digital input external connection

K is the monitored external switch.

V S = 24 V

R PU = 10 kohm

Counter inputs

A counter input utilizes the same hardware configuration as the digital input as shown in the figure above.

Specifiche

Input channels
16
DC input supply power
1.6 W
DC input supply voltage
24 VDC
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-20 to +70 °C (-4 to +158 °F)
Maximum humidity
95 % RH non-condensing
Material
Plastic rating
UL94-5VB
Enclosure
PC/ABS
Enclosure rating
IP 20
Mechanical
Dimensions including terminal base
90 W x 114 H x 64 D mm (3.6 W x 4.5 H x 2.5 D in.)
 
action_zoom_plus_stroke
Weight including terminal base
0.255 kg (0.56 lb)
Weight excluding terminal base
0.131 kg (0.29 lb)
Terminal base
TB-IO-W1
Terminals
 
action_zoom_plus_stroke
All inputs
Range
Dry contact switch closure or open collector/open drain, 24 VDC, 2.4 mA
Absolute maximum ratings
-0.5 to +24 VDC
LED polarity
Software selectable, if the LED is activated when the input is high or low
LED color
Red or green, software selectable
Digital
Minimum pulse width
120 ms
Counter
Minimum pulse width
20 ms
Maximum frequency
25 Hz
  • I/O Modules
  • Input Modules