earth_america
user_standard Zaloguj się
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Poradnik

Poradnik


Produkty: AD v1
Funkcje: Sprzęt
Wersja produktu: 3.3, 2022, 2023, 2024, 7.0
2021-07-23

Installing the AD v1 Tablet and Frame

You install the AD v1 tablet and the frame on the base to install AD v1 on a control cabinet or a wall and to provide the tablet with a protective frame.

Pokaż więcej
action_close

AD v1 provides a Human Machine Interface (HMI) for local access to the EcoStruxure BMS servers.

AD v1 is based on an Android platform with a high-resolution touchscreen display. The display size is 10 inches.

 
action_zoom_plus_stroke AD v1
Rysunek: AD v1

Stationary HMI Terminal

AD v1 is intended to be used as a stationary HMI terminal. For example, AD v1 can be installed on a control cabinet in a plant room or it can be installed on a wall in a hospital.

Kiosk Mode

AD v1 is preinstalled with SmartXKiosk, which allows you to lock AD v1 into Kiosk mode to prevent users from accessing other apps than the one you have downloaded and selected. Więcej informacji zawiera SmartXKiosk Overview .

AD v1 Bundle

AD v1 is delivered in a bundle, which contains a protective frame. When assembled, the frame protects against dust, moisture, and mechanical damage. The USB cable is ordered separately from Schneider Electric.

Uwaga

The frame and its base do not provide protection against theft.

Installation Options

The protective frame has a base, which is equipped with hole mount patterns to support a variety of installation options. For example, AD v1 can be installed on a control cabinet, on a wall, or on a VESA stand that fits devices with a 100 x 100 mm (3.94 x 3.94 in.) hole pattern.

AD v1 Communication and Power

AD v1 can use either a wired (USB) connection or a wireless (WiFi) connection to communicate with EcoStruxure BMS servers. AD v1 can be powered either by a AS-P server, AS-B server, or USB power adapter.

Więcej informacji zawiera AD v1 Communication and Power .

Preinstalled Apps

AD v1 is delivered with the following set of preinstalled apps:

  • SmartXKiosk for locking AD v1 into Kiosk mode

  • AD-Link for enabling IP over USB communication

    Więcej informacji zawiera AD-Link Overview .

  • Technician Tool for operation and maintenance of EcoStruxure BMS servers

Dane techniczne

Electrical
DC input current consumption
500 mA to 1.3 A
DC input supply voltage
5 VDC (USB)
Environment
Ambient temperature, operating
5 to 35 °C (41 to 95 °F)
Material
Enclosure
UV stable ABS
Ingress protection rating
IP 54
Plastic flame rating
UL94 HB
Mechanical
Dimensions (W x H x D)
266 x 203 x 19 mm (10.5 x 8.0 x 0.75 in.)
 
action_zoom_plus_stroke
Weight
0.656 kg (1.446 lb)
Communications
USB
1 USB 2.0 port
WiFi
802.11 a/b/g/n 2.4 + 5 GHz
CPU
Frequency
1.2 GHz
Type
Quad-core
Internal memory
1.5 GB RAM, 16 GB ROM
Operating system
Supported versions
Android 4.4 to 4.4.4 (KitKat)
  
Android 4.4W to 4.4W.2 (KitKat)
  
Android 5.0 to 5.1 (Lollipop)
Display
Display resolution
1280 x 800 pixels
Display size
10.1 inches (256 mm)
Display type
TFT LCD, touchscreen

To install the AD v1 tablet and frame
  1. Insert the USB cable into the tablet's charger/accessory port.

    Uwaga

    LOSS OF DATA OR POWER

    • Use only USB cables ordered from Schneider Electric.

    • Use only USB cables that are designed for AD.

    • Do not use USB cables that exceed 3 m (10 ft).

    Failure to follow these instructions can result in loss of data or power.

     
    action_zoom_plus_stroke
  2. Tilt the tablet and fit the top of the tablet to the ribs inside the frame.

  3. Push the tablet into place inside the frame.

  4. Fit the mounting brackets and the pan head screws (M4 x 0.7 x 8 mm) to the screw inserts inside the frame and tighten the screws.

     
    action_zoom_plus_stroke
  5. Thread the USB cable through the center hole (cable grommet) in the base and through the hole in the cabinet.

  6. Fit the ribs inside the top of the frame to the base and hook the frame assembly onto the base.

  7. Push the frame assembly onto the base.

  8. Fit the security screws (M4 x 0.7 x 10 mm) to the screw inserts at the bottom of the frame assembly and tighten the screws using a T20 Security TORX screwdriver or bit.

     
    action_zoom_plus_stroke

You can now make the required connections for power supply and communication with the automation servers.

  • AD v1
  • Installing the AD v1 Base on a Cabinet
  • Installing the AD v1 Base on a Wall
  • Connecting Advanced Display to a Power Adapter
  • Connecting an Advanced Display to an AS-P server or AS-B server
  • AD v1 or AD v2 Does Not Turn On or Battery Does Not Charge