earth_america
user_standard Iniciar sesión
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
1
Concepto

Concepto


Productos AO-8, AO-V-8, AS-L, AS-B, DI-16, DO-FA-12, DO-FC-8, Enterprise Server, AS-P, Project Configuration Tool, RTD-DI-16, UI-16, UI-8/AO-4, UI-8/AO-V-4, UI-8/DO-FC-4
Funcionalidades: b3, BACnet, Comunicación E/S, I/NET, LonWorks, MicroNet, Modbus, NETWORK 8000, Sigma, Xenta
Versión del producto: 2.0, 2.1, 3.0, 3.1
22/05/2018

Protocols Overview

arrow1_rotationI/O Modules Overview arrow1_rotationMP Series Controller Overview arrow1_rotationBACnet Overview arrow1_rotationb3 BACnet Device Overview arrow1_rotationMNB BACnet Device Overview arrow1_rotationLonWorks Overview arrow1_rotationXenta LonWorks Device Overview arrow1_rotationMNL LonWorks Device Overview arrow1_rotationModbus Overview arrow1_rotationI/NET Overview arrow1_rotationNETWORK 8000 Overview arrow1_rotationMicroNet Overview arrow1_rotationSigma Overview arrow1_rotationInfinet Device Overview arrow1_rotationSmartDrivers Overview arrow1_rotationWeb Services Overview

The EcoStruxure Building Operation software supports the major communication protocols in building automation and security management.

I/O Modules Overview

All modules connect to a hardware terminal base backplane. When the I/O module is installed on that terminal base, the EcoStruxure Building Operation software associates the I/O module with the position of the terminal base. There are a maximum of 32 positions per I/O bus that any terminal base can occupy.

Para obtener más información, consulte I/O Modules Overview .

MP Series Controller Overview

The MP Series controller is an IP-enabled, native BACnet field controller from Schneider Electric. It is a highly flexible, open protocol device that is fully programmable through the EcoStruxure Building Operation software for control and supervision of equipment typically used in HVAC applications. Its mix of universal I/O and intelligent SmartX sensor support allows for a wide-range of control solutions.

Para obtener más información, consulte SmartX IP Controller - MP Series Overview .

BACnet Overview

The EcoStruxure BMS is a native BACnet system with features that enable you to create and manage an interoperable BACnet building automation system according to the ASHRAE Standard. The EcoStruxure BMS features and components support the BACnet services in all five of the BACnet interoperability areas.

Para obtener más información, consulte BACnet Overview .

b3 BACnet Device Overview

b3 BACnet devices are a family of intelligent, programmable, stand-alone devices that provide Direct Digital Control of air handlers and systems as well as individual terminal units: VAV boxes, fan powered induction units, unit ventilators, and heat pumps.

Para obtener más información, consulte b3 BACnet Device Controllers .

MNB BACnet Device Overview

MNB BACnet devices are a family of programmable, stand-alone devices that provide direct digital control in a building's environmental control system. MNB BACnet devices comprise MNB-70, MNB-300, MNB-V1, MNB-V2 and MNB-1000 devices. MNB devices support S-Link sensors, which are designed specifically for use with these devices.

Para obtener más información, consulte MNB BACnet Device Overview .

LonWorks Overview

LonWorks is a fieldbus standard that is used for the automation of various functions within buildings, such as lighting and HVAC. The platform is built on an open, scalable protocol, called LonTalk that was developed by Echelon Corporation and supported by LonMark International.

Para obtener más información, consulte LonWorks Overview .

Xenta LonWorks Device Overview

The Xenta 280/300/401 LonWorks devices are a family of programmable, stand-alone devices that provide Direct Digital Control of air handlers and systems as well as individual terminal units.

Para obtener más información, consulte Xenta LonWorks Device Overview .

MNL LonWorks Device Overview

MNL LonWorks devices are a family of programmable, stand-alone devices that provide direct digital control in a building's environmental control system. MNL LonWorks devices consist of standard MNL LonWorks devices and MNL-800 LonWorks devices. MNL devices are complemented by S-Link sensors, which are designed specifically for use with these devices.

Para obtener más información, consulte MNL LonWorks Device Overview .

Modbus Overview

Modbus is a master/slave protocol used for communicating with industrial hardware. The protocol works by one master device requesting data from (or writing data to) one or more slave devices.

Para obtener más información, consulte Modbus Overview .

I/NET Overview

I/NET is an integrated building management system that uses software and a mix of hardware to provide environmental control, access control, and energy management solutions. I/NET uses a proprietary, token-passing communication protocol, operating in a tiered LAN architecture.

Para obtener más información, consulte I/NET Overview .

NETWORK 8000 Overview

The NETWORK 8000 system is a modular and integrated facility management system.

Para obtener más información, consulte NETWORK 8000 Overview .

MicroNet Overview

MicroNet provides control of Heating, Ventilation, and Air Conditioning (HVAC) devices such as fan coil units, heat pumps, rooftop units, boilers, and air handling units

Para obtener más información, consulte MicroNet Overview .

Sigma Overview

Sigma is a building management system that comprises controller device and communications components which can be applied to a variety of environmental and building control services. The system components are seamlessly linked by a suite of user interface and control software called Satchwell Sigma.

Para obtener más información, consulte Sigma Overview .

Infinet Device Overview

Infinet devices are intelligent, programmable, stand-alone devices that provide cost-effective Direct Digital Control of air handlers and systems, as well as individual terminal units: VAV boxes, fan powered induction units, unit ventilators, and heat pumps. Using the EcoStruxure Building Operation software, you configure an Infinet network that connects WorkStation with SmartX AS-P servers and Infinet devices. Their true peer-to-peer communications protocol provides the Infinet series with the ability to instantly communicate with a SmartX AS-P server and its entire network of devices.

Para obtener más información, consulte Infinet Device Overview .

SmartDrivers Overview

The SmartDriver functionality enables you to create customized interfaces in an EcoStruxure BMS that monitors and controls third-party devices from an EcoStruxure BMS server.

Para obtener más información, consulte SmartDrivers Overview .

Web Services Overview

Web Services are programmable applications accessible from standard Internet protocols. You can use Web Services to consume information, such as temperature from a weather service.

Para obtener más información, consulte Web Services Overview .

  • EcoStruxure Building Management Overview
  • I/O Modules Overview
  • SmartX IP Controller - MP Series Overview
  • BACnet Overview
  • b3 BACnet Device Controllers
  • MNB BACnet Device Overview
  • LonWorks Overview
  • Xenta LonWorks Device Overview
  • MNL LonWorks Device Overview
  • Modbus Overview
  • I/NET Overview
  • NETWORK 8000 Overview
  • MicroNet Overview
  • Sigma Overview
  • Infinet Device Overview
  • SmartDrivers Overview
  • Web Services Overview