earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
User Interface

User Interface


Products: Commission, MP-C, MP-V, RP-C, SpaceLogic Sensors
Functionalities: Engineering, BACnet/IP devices
Product version: 3.3, 2022, 2023, 2024, 7.0
7/16/2021

Bluetooth LED Functionality

Table: SpaceLogic Bluetooth Adapter LED Patterns

LED Patterns

Condition/Mode

Blue, flashing (2 s ON, 8 s OFF)

Default Mode (No Bluetooth client connection, no BACnet/IP controller connection)

Blue, flashing (1 s ON, 1 s OFF)

Advertising Mode (No Bluetooth client connection, no BACnet/IP controller connection, connection is possible)

Blue, constant (always ON)

Connected Mode (Bluetooth client connection, no BACnet/IP controller connection)

Blue, ON when transmitting, OFF otherwise

Active Mode (Bluetooth client connection, BACnet/IP controller connection active)

Blue, flashing (2 s ON, 6 s OFF, 8 s ON, 4 s OFF)

DFU Mode (Waiting for user to press and hold push-button)

  • Commission Mobile Application Overview