Produkty: eCommission SmartX Controllers, MP-C, MP-V, RP-C, Czujnik SmartX
Funkcje: Inżynieria, Urządzenia SmartX IP Controller
Wersja produktu: 3.3, 2022, 2023, 2024, 7.0
2021-07-16

Bluetooth LED Functionality

Tabela: SpaceLogic Bluetooth Adapter LED Patterns

LED Patterns

Condition/Mode

Blue, flashing (2 s ON, 8 s OFF)

Default Mode (No Bluetooth client connection, no BACnet/IP controller connection)

Blue, flashing (1 s ON, 1 s OFF)

Advertising Mode (No Bluetooth client connection, no BACnet/IP controller connection, connection is possible)

Blue, constant (always ON)

Connected Mode (Bluetooth client connection, no BACnet/IP controller connection)

Blue, ON when transmitting, OFF otherwise

Active Mode (Bluetooth client connection, BACnet/IP controller connection active)

Blue, flashing (2 s ON, 6 s OFF, 8 s ON, 4 s OFF)

DFU Mode (Waiting for user to press and hold push-button)

  • Commission Mobile Application Overview