earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
用户界面

用户界面


产品: eCommission SmartX Controllers, MP-C, MP-V, RP-C, SmartX Sensor
功能: 工程, SmartX IP Controller 设备
产品版本: 3.3, 2022, 2023, 2024, 7.0
2024/9/10

蓝牙 LED 功能

表格: SpaceLogic Bluetooth Adapter LED Patterns

LED Patterns

Condition/Mode

Blue, flashing (2 s ON, 8 s OFF)

Default Mode (No Bluetooth client connection, no BACnet/IP controller connection)

Blue, flashing (1 s ON, 1 s OFF)

Advertising Mode (No Bluetooth client connection, no BACnet/IP controller connection, connection is possible)

Blue, constant (always ON)

Connected Mode (Bluetooth client connection, no BACnet/IP controller connection)

Blue, ON when transmitting, OFF otherwise

Active Mode (Bluetooth client connection, BACnet/IP controller connection active)

Blue, flashing (2 s ON, 6 s OFF, 8 s ON, 4 s OFF)

DFU Mode (Waiting for user to press and hold push-button)

  • Commission Mobile Application Overview