The DI-16 is a digital input, 16 channel I/O module.
The digital inputs can be used for cost effective sensing of multiple dry contact digital inputs in applications, such as equipment status monitoring or alarm point monitoring. As counter inputs, digital inputs are commonly used in energy metering applications.
The modules are part of a modular system that delivers power and communications on a common bus. Connecting modules is a one-step process: just slide the modules together using the built-in connectors.
Each module can be separated from its terminal base to allow the site to be wired prior to the installation of the electronics. The patented locking mechanism serves as handles for removing the module from its base. All critical components have a protective cover that permits convection cooling to occur.
Because critical applications require 24-hour operation, Schneider Electric designed the I/O modules for hot-connection of terminal bases and hot-swapping of the modules to their bases. This design ensures continuous power and communication during service operations.
The auto-addressing feature helps eliminating the need for setting DIP switches or pressing commission buttons. Each module automatically knows its order in the chain and assigns itself accordingly – significantly reducing engineering and maintenance time.
Fasteners easily snap into a locked position for panel installation. The fastener has a quick-release feature for easy DIN-rail removal.
The I/O module terminals are clearly labeled and protected by transparent covers. The input and output terminals are at the top and bottom of each module and are accessible for maintenance without removing the module. The EcoStruxure Building Operation WorkStation software can generate custom as-built labels for each module. Pre-perforated letter and A4 size label sheets are available as an accessory.
The SmartX devices use built-in connectors for single row connectivity, side by side. If a panel size requires multiple rows, extension cords are available.
The I/O module has a status indicator that denotes the health and status of the module.
Each input channel has a dedicated two color status LED. The LED can be configured to display either red or green for each input state.
Protection components on the inputs protect against high-voltage short-duration transient events.
|
Input channels
|
16
|
|
DC input supply power
|
1.6 W
|
|
DC input supply voltage
|
24 VDC
|
| Environment | |
|
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
|
Ambient temperature, storage
|
-20 to +70 °C (-4 to +158 °F)
|
|
Maximum humidity
|
95 % RH non-condensing
|
| Material | |
|
Plastic flame rating
|
UL94-5VB
|
|
Enclosure
|
PC/ABS
|
|
Ingress protection rating
|
IP 20
|
| Mechanical | |
|
Dimensions including terminal base
|
90 W x 114 H x 64 D mm (3.6 W x 4.5 H x 2.5 D in.)
|
|
|
|
|
Weight including terminal base
|
0.255 kg (0.56 lb)
|
|
Weight excluding terminal base
|
0.131 kg (0.29 lb)
|
|
Terminal base
|
TB-IO-W1
|
| Agency compliances | |
|
Emission
|
RCM; EN 61000-6-3; FCC Part 15, Sub-part B, Class B
|
|
Immunity
|
BS/EN 61000-6-2
|
|
Safety standards
|
EN 61010-1; UL 916 C-UL US Listed
|
|
Product
|
EN 61326-1
|
|
Smoke control product safety
|
UL 864
|
| Part numbers | |
|
DI-16, I/O module
|
|
|
16 digital inputs
|
SXWDI16XX10001
|
|
TB-IO-W1, terminal base for I/O module
|
|
|
(Required for each I/O module)
|
SXWTBIOW110001
|
| Accessory part numbers | |
|
DIN-RAIL-CLIP, DIN-rail end clip
|
|
|
package of 25 pieces
|
SXWDINEND10001
|
|
PRINTOUT-A4-W1, printout sheets for terminal labels
|
|
|
A4 sheet size, 100 sheets, 18 labels per sheet
|
SXWTERLBL10011
|
|
PRINTOUT-LTR-W1, printout sheets for terminal labels
|
|
|
Letter sheet size, 100 sheets, 16 labels per sheet
|
SXWTERLBL10012
|
|
S-CABLE-L, S-cable extension cord for the I/O bus, L shaped connectors
|
|
|
1.5 m
|
SXWSCABLE10002
|
|
S-CABLE-L, S-cable extension cord for the I/O bus, L shaped connectors
|
|
|
0.75 m
|
SXWSCABLE10003
|
| Digital inputs | |
|
|
|
|
Range
|
Dry contact switch closure or open collector/open drain, 24 VDC, 2.4 mA
|
|
Absolute maximum ratings
|
-0.5 to +24 VDC
|
|
LED polarity
|
Software selectable, if the LED is activated when the input is high or low
|
|
LED color
|
Red or green, software selectable
|
| Digital | |
|
Minimum pulse width
|
120 ms
|
| Counter | |
|
Minimum pulse width
|
20 ms
|
|
Maximum frequency
|
25 Hz
|
For protection from excess current that could be produced by field wiring, follow these instructions:
Connect one RET terminal on each of the I/O modules to a common chassis/power ground rail in the control panel using a size 16 AWG, 1.3 mm 2 , or larger wire.
For more information on wiring, see Hardware Reference Guide.