Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
|
Product |
Part number |
|
AS-B-24 |
SXWASB24X10001 |
|
AS-B-24H |
SXWASB24H10001 |
|
AS-B-24
-
P
|
SXWASB24PX10001
|
|
AS-B-24H
-
P
|
SXWASB24HP10001
|
|
AS-B-36 |
SXWASB36X10001 |
|
AS-B-36H |
SXWASB36H10001 |
|
AS-B-36
-
P
|
SXWASB36PX10001
|
|
AS-B-36H
-
P
|
SXWASB36HP10001
|
|
AS-B connector kit |
SXWASBCON10001 |
|
AS-B installer kit |
SXWASBINS10001 |
AS-B servers with “H” in the product name are equipped with an override display.
AS-B servers with “P” in the product name are hardware only. An AS-B software package needs to be purchased separately for these models. For more information, see the AS-B - SpaceLogic Plant Room Controllers and Servers Specification Sheet.
Recommended screw tightening torque: 0.56 Nm (5 lbf.in)
For information on wiring, see the SpaceLogic and EasyLogic - Hardware Installation System Guide.
The AS-B server is delivered without software. Install the software on the AS-B server using Device Administrator.
This product contains code that is covered by the GNU General Public License (GPL). The relevant code is available on the Schneider Electric extranet, ecoxpert.se.com
| AC input | |
Nominal voltage
|
24 VAC
|
Recommended transformer rating
|
≥15 VA
|
| DC input | |
Nominal voltage
|
24 to 30 VDC
|
Power consumption
|
10 W
|
| Port types | |
USB device port
|
Mini-B
|
USB host port
|
Type-A
|
Ethernet port 1 and 2
|
10/100BASE-TX (RJ45), IEEE 802.3 compliant
|
| Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
| Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94-5VB
|
| IP networking | |
IP address assignment methods
|
Static, DHCP (default), Auto-IP (address range 169.254.0.1 to 169.254.255.254, subnet mask 255.255.0.0)
|
| Ua – Universal I/O | |
Input rating
|
24 VDC
|
Output rating
|
0 to 10 VDC
|
Channels
|
12 (Models with 24 I/O points)
|
20 (Models with 36 I/O points)
|
|
| Ub – Universal I/O | |
Input rating
|
24 VDC
|
Output rating
|
0 to 10 VDC
|
Channels
|
4 (Models with 24 I/O points)
|
8 (Models with 36 I/O points)
|
|
| DO – Relay outputs | |
Relay contact rating
|
250 VAC
|
Pilot Duty (C300)
|
|
Channels
|
4
|
| DO – Triac outputs | |
Triac rating
|
Max. 30 VAC
|
Channels
|
4 (Models with 36 I/O points)
|
| DI – Digital inputs | |
Input rating
|
24 VDC
|
Channels
|
4 (Models with 24 I/O points)
|