SpaceLogic™ AD v3 Wi-Fi Module is an optional accessory to SpaceLogic Advanced Display v3 (AD v3). Through the Wi-Fi module, you can establish wireless communication between AD v3 and EcoStruxure BMS servers connected to a wireless access point. For more information on AD v3, see the SpaceLogic Advanced Display Specification Sheet.
The AD v3 Wi-Fi Module is an M.2 form factor card, which is inserted into an expansion slot (M.2 connector) on the AD v3 main board. The Wi-Fi module comes with an adhesive mount Wi-Fi antenna. For information on how to install the Wi-Fi module and the antenna, see the SpaceLogic AD v3 Wi-Fi Module Installation Sheet.
The AD v3 Wi-Fi Module has the following features:
Low power consumption and high performance
Compliant with IEEE 802.11 a/b/g/n/ac
Compact M.2 2230 card with PCI Express interface
Support of both 2.4 GHz and 5 GHz frequency bands
Enhanced wireless security through WEP 64-bit and 128-bit encryption with TKIP, WPA/WPA2, and AES-CCMP
Product |
Part number |
AD v3 Wi-Fi Module
(Includes M.2 2230 card and antenna with integrated cable)
|
SXWADWIFI10002
|
AD v3 cable, straight, USB-C, 2.4 m (7.87 ft)
|
SXWADUSBC10001
|
Card | |||||||||||
Card form factor
|
M.2 2230
|
||||||||||
Card connector keying, interface
|
M.2 key E, PCI Express
|
||||||||||
Radio | |||||||||||
Communication protocol
|
IEEE 802.11 a/b/g/n/ac
|
||||||||||
Frequency
|
2.412 to 2.484 GHz
|
||||||||||
4.915 to 5.925 GHz
|
|||||||||||
Modulation schemes
|
DSSS with DBPSK and DQPSK
|
||||||||||
QFDM with BPSK, QPSK, 16-QAM, 64-QAM, and 256-QAM
|
|||||||||||
CCK
|
|||||||||||
Radio signal range
|
40 m (131 ft) free space
|
||||||||||
Output power – 2.4 GHz band
|
See table below.
|
||||||||||
|
|||||||||||
Output power – 5 GHz band
|
See table below.
|
||||||||||
|
|||||||||||
Receive sensitivity – 2.4 GHz band
|
See table below.
|
||||||||||
|
|||||||||||
Receive sensitivity – 5 GHz band
|
See table below.
|
||||||||||
|
|||||||||||
Maximum data rate
|
See table below.
|
||||||||||
|
|||||||||||
Antenna connectors
|
2 IPEX MHF4 connector receptacles:
|
||||||||||
Ant1 (Main): Wi-Fi Tx/Rx
a
|
|||||||||||
Ant2 (Aux): Wi-Fi Tx/Rx
|
|||||||||||
a) Use only the Ant1 connector receptacle. | |||||||||||
Power input | |||||||||||
Nominal voltage
|
3.3 VDC
|
||||||||||
Power consumption
|
Maximum 0.79 W (3.3 V)
|
||||||||||
Environment | |||||||||||
Ambient temperature, operating
|
0 to 70 °C (32 to 158 °F)
|
||||||||||
Ambient temperature, storage
|
-30 to +85 °C (-22 to +185 °F)
|
||||||||||
Humidity, operating
|
Maximum 85 % RH non-condensing
|
||||||||||
Humidity, storage
|
Maximum 60 % RH non-condensing
|
||||||||||
Mechanical | |||||||||||
Dimensions (W x H x D)
|
22 x 30 x 2.25 mm (0.87 x 1.18 x 0.09 in.)
|
||||||||||
Weight
|
2.5 g (0.088 oz)
|
||||||||||
Security | |||||||||||
Security
|
WEP 64-bit and 128-bit encryption with TKIP, WPA/WPA2, AES-CCMP
|
||||||||||
Agency compliances | |||||||||||
EMC
|
ETSI EN 301 489-1 V2.1.1; ETSI EN 301 489-17 V3.1.1
|
||||||||||
FCC 47 CFR Part 15 Subpart B, Class B
|
|||||||||||
ICES-003 (Issue 6), Class B
|
|||||||||||
Radio
|
ETSI EN 300 328 V2.2.2
|
||||||||||
ETSI EN 301 893 V2.1.1
|
|||||||||||
FCC 47 CFR Part 15 Subpart C
|
|||||||||||
FCC 47 CFR Part 15 Subpart E
|
|||||||||||
RSS-247, Issue 2 (2017)
|
|||||||||||
RSS-Gen, Issue 5 (2018)
|
|||||||||||
SAR
|
BS/EN 62311:2008
|
||||||||||
FCC 47 CFR Part 2, 2.1093; IEEE C95.1-1991; IEEE 1528-2003
|
|||||||||||
RSS-102 Issue 5 (2015); IEC 62209-2 (2010); IEEE 1528-2003
|
|||||||||||
Safety standards
|
BS/EN 62368-1:2014 + A11:2007
|
||||||||||
IEC 62368–1:2014
|
|||||||||||
FCC ID
|
TX2-RTL8822CE
|
||||||||||
ISED certification number
|
IC: 6317A-RTL8822CE
|
||||||||||
Antenna | |||||||||||
Frequency
|
2.400 to 5.850 GHz
|
||||||||||
Peak gain
|
2.91 dBi (at 2.484 GHz)
|
||||||||||
VSWR
|
<= 2.5
|
||||||||||
Ambient temperature, operating
|
-30 to +65 °C (-22 to +149 °F)
|
||||||||||
Ambient temperature, storage
|
-30 to +85 °C (-22 to +185 °F)
|
||||||||||
Installation
|
Adhesive tape (for installation inside AD v3)
|