earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
规格

规格


产品: DI-16
功能: I/O 通信, 工程, 硬件, 烟气控制
产品版本: 3.3, 2022, 2023, 2024, 7.0
2025/7/28

DI-16

arrow1_rotation简介 arrow1_rotation功能 arrow1_rotation规格
 
action_zoom_plus_stroke 中央 IO 模块 DI-16
图: 中央 IO 模块 DI-16

简介

SpaceLogic* DI-16 中央 IO 模块是一个数字输入、16 信道 I/O 模块。

The digital inputs can be used for cost effective sensing of multiple dry contact digital inputs in applications, such as equipment status monitoring or alarm point monitoring. As counter inputs, digital inputs are commonly used in energy metering applications.

功能

Modular and scalable system

The modules are part of a modular system that delivers power and communications on a common bus. Connecting modules is a one-step process: just slide the modules together using the built-in connectors.

Patented two-piece design

Each module can be separated from its terminal base to allow the site to be wired prior to the installation of the electronics. The patented locking mechanism serves as handles for removing the module from its base. All critical components have a protective cover that permits convection cooling to occur.

 
action_zoom_plus_stroke 两片式设计
图: 两片式设计
Hot-connect and Hot-swap

Because critical applications require 24-hour operation, Schneider Electric designed the Central IO modules for hot-connection of terminal bases and hot-swapping of the modules to their bases. This design ensures continuous power and communication during service operations.

Auto-addressing

The auto-addressing feature helps eliminating the need for setting DIP switches or pressing commission buttons. Each module automatically knows its order in the chain and assigns itself accordingly – significantly reducing engineering and maintenance time.

Simple DIN-rail installation

Fasteners easily snap into a locked position for panel installation. The fastener has a quick-release feature for easy DIN-rail removal.

Efficient terminal management

The Central IO module terminals are clearly labeled and protected by transparent covers. The input and output terminals are at the top and bottom of each module and are accessible for maintenance without removing the module. The EcoStruxure Building Operation WorkStation software can generate custom as-built labels for each module. Pre-perforated letter and A4 size label sheets are available as an accessory.

Accommodates multiple row panel installations

The SpaceLogic devices use built-in connectors for single row connectivity, side by side. If a panel size requires multiple rows, extension cords are available.

LED status indicators

The Central IO module has a status indicator that denotes the health and status of the module.

Each input channel has a dedicated two color status LED. The LED can be configured to display either red or green for each input state.

保护

Protection components on the inputs protect against high-voltage short-duration transient events.

规格

Input channels
16
DC input supply power
1.6 W
DC input supply voltage
24 VDC
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-20 to +70 °C (-4 to +158 °F)
Maximum humidity
95 % RH non-condensing
Material
Plastic flame rating
UL94-5VB
Enclosure
PC/ABS
Ingress protection rating
IP 20
Mechanical
Dimensions including terminal base
90 W x 114 H x 64 D mm (3.6 W x 4.5 H x 2.5 D in.)
 
action_zoom_plus_stroke
Weight including terminal base
0.255 kg (0.56 lb)
Weight excluding terminal base
0.131 kg (0.29 lb)
Terminal base
TB-IO-W1
Agency compliances
Emission
RCM; BS/EN 61000-6-3; FCC Part 15, Sub-part B, Class B
Immunity
BS/EN 61000-6-2
Safety standards
BS/EN 61010-1; UL 916 C-UL US Listed
Product
BS/EN 61326-1
Smoke control product safety
UL 864
Part numbers
DI-16, Central IO module
16 digital inputs
SXWDI16XX10001
TB-IO-W1, terminal base for Central IO module
(Required for each Central IO module)
SXWTBIOW110001
Accessory part numbers
DIN-RAIL-CLIP, DIN-rail end clip
package of 25 pieces
SXWDINEND10001
PRINTOUT-A4-W1, printout sheets for terminal labels
A4 sheet size, 100 sheets, 18 labels per sheet
SXWTERLBL10011
PRINTOUT-LTR-W1, printout sheets for terminal labels
Letter sheet size, 100 sheets, 16 labels per sheet
SXWTERLBL10012
S-CABLE-L, S-cable extension cord for the I/O bus, L shaped connectors
1.5 m
SXWSCABLE10002
S-CABLE-L, S-cable extension cord for the I/O bus, L shaped connectors
0.75 m
SXWSCABLE10003
Digital inputs
 
action_zoom_plus_stroke
Range
Dry contact switch closure or open collector/open drain, 24 VDC, 2.4 mA
Absolute maximum ratings
-0.5 to +24 VDC
LED polarity
Software selectable, if the LED is activated when the input is high or low
LED color
Red or green, software selectable
Digital
Minimum pulse width
120 ms
Counter
Minimum pulse width
20 ms
Maximum frequency
25 Hz

为防止可能由现场接线产生的过载电流,请遵守以下指引:

  • 使用规格为 16 AWG,1.3 平方毫米 (1.3 mm 2 ) 或更大的导线将每个中央 I/O 模块上的一个 RET 端子连接到控制面板中的公共底座/电源接地轨。

  • 有关更多信息,请参阅 SpaceLogic and EasyLogic - Hardware Installation System Guide.

  • RTD-DI-16
  • UI-16
  • AO-8 和 AO-8-H
  • AO-V-8 和 AO-V-8-H
  • DO-FA-12 和 DO-FA-12-H
  • SpaceLogic DO-FC-8 和 DO-FC-8-H
  • UI-8/AO-4 和 UI-8/AO-4-H
  • UI-8/AO-V-4 和 UI-8/AO-V-4-H
  • SpaceLogic UI-8/DO-FC-4 和 UI-8/DO-FC-4-H