earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Hardware Installation

Hardware Installation


Products: IP-IO , IP-IO Smoke Control, MP-C, MP-C Smoke Control
Functionalities: Hardware, Smoke Control
Product version: 3.3, 2022, 2023, 2024, 7.0, 7.1
6/10/2026

SpaceLogic™ MP-C Display

Part number: SXWMPCDSP10001

Safety Information

Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.

Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.

Technical Literature

  • SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en

  • EcoStruxure Building Management - Smoke Control System Design Guide, 04-16014-XX-en

The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.

Dimensions

 
action_zoom_plus_stroke

Installing the Module

Notice

EQUIPMENT DAMAGE

  • Take proper grounding precautions before handling the display module to prevent damage from electrostatic discharge.

  • Disconnect power before installing the display module.

  • Do not try to remove the display module as it may damage the enclosure and the module. Once installed, the display module cannot be removed.

Failure to follow these instructions can result in equipment damage.

 
action_zoom_plus_stroke

Part Numbers

Product

Part number

MP-C DISPLAY

SXWMPCDSP10001

Specifications

DC input
Power consumption
max. 0.15 W (45 mA at 3.3 V)
Operation environment
Ambient temperature, operating
-30 to +60 °C (-22 to +140 °F)
  
0 to 50 °C (32 to 122 °F) for smoke control applications
Humidity
Maximum 95 % RH non-condensing
Mechanical
Plastic flame rating
UL94-5VB
Weight
0.035 kg (0.077 lb)

Smoke Control Application Notes

For more information on the restrictions on the enabled operations and the use of the MP-C Display module for a UL 864 application, see the latest version of the EcoStruxure Building Management - Smoke Control System Design Guide (04-16014-XX-en).

Addendum - California Proposition 65 Warning Statement for California Residents

 
action_zoom_plus_stroke
WARNING: This product can expose you to chemicals including lead which is known to the State of California to cause cancer and which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

 
action_zoom_plus_stroke
  • MP-C Device Installation
  • MP-C Controllers
  • Output Override Function
  • IP-IO Modules
  • Hardware Overview