Part number: SXWMPCDSP10001
Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en
EcoStruxure Building Management - Smoke Control System Design Guide, 04-16014-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
| DC input | |
Power consumption
|
max. 0.15 W (45 mA at 3.3 V)
|
| Operation environment | |
Ambient temperature, operating
|
-30 to +60 °C (-22 to +140 °F)
|
0 to 50 °C (32 to 122 °F) for smoke control applications
|
|
Humidity
|
Maximum 95 % RH non-condensing
|
| Mechanical | |
Plastic flame rating
|
UL94-5VB
|
Weight
|
0.035 kg (0.077 lb)
|
For more information on the restrictions on the enabled operations and the use of the MP-C Display module for a UL 864 application, see the latest version of the EcoStruxure Building Management - Smoke Control System Design Guide (04-16014-XX-en).