Part numbers: SXWMPV7AX10001, SXWMPV7AX10002, SXWMPV9AX10001, and SXWMPV9AX10002
Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
SpaceLogic and EasyLogic - Hardware Reference Guide, 04-XX001-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
Recommended screw tightening torque: 0.56 Nm (5 lbf.in)
For information on wiring, see the SpaceLogic and EasyLogic - Hardware Reference Guide.
Product |
Part number |
MP-V-7A
|
SXWMPV7AX10001
|
MP-V-7A with BACnet MS/TP support
a
|
SXWMPV7AX10002
|
MP-V-9A
|
SXWMPV9AX10001
|
MP-V-9A with BACnet MS/TP support
a
|
SXWMPV9AX10002
|
Spare terminal blocks for all MP-V models |
SXWMPVCON10001 |
Adapter for damper shaft diameter 9.5 mm (3/8 inch) |
AM-135 |
In-line air filter |
01-2100-272 |
Isolated RS-485 adapter (cable not included)
|
SXWISORS48510001
|
Non-isolated RS-485 adapter (cable not included)
|
SXWNISORS48510001
|
RS-485 power adapter (cable not included)
|
SXWNISORS485P10001
|
a) SXWMPV7AX10002 and SXWMPV9AX10002 are compatible with EcoStruxure Building Operation version 2.0.4 and later when the controller firmware is downgraded in the field to version 2.00.03.01203 and later. Version 4.0.x controller firmware from the factory is compatible with EcoStruxure Building Operation version 3.x.x and later. BACnet MS/TP support for SXWMPV7AX10002 and SXWMPV9AX10002 requires controller firmware version 4.0.2 and later and EcoStruxure Building Operation version 4.0.2 and later.
The RS-485 adapters are accessories for the MP-V controller models with BACnet MS/TP support. For more information on the RS-485 adapters and the cable required, see the Isolated and Non-isolated RS-485 Adapter Installation Sheet.
AC input | |
Nominal voltage
|
24 VAC
![]() |
Power consumption
|
MP-V-7A: 21 VA
|
MP-V-9A: 22 VA
|
|
Port types | |
USB ports
|
Device (Mini-B), Host (Type-A)
|
Ethernet port 1 and 2
|
10/100BASE-TX RJ45
|
RS-485 port Com A
|
24 VDC, 2 W, RS-485 (RJ45)
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94 V-0
|
Plenum rating
|
UL 2043 (Approved for plenum installations)
|
IP networking | |
IP address assignment methods
|
Static, DHCP (default), Auto-IP (address range 169.254.0.1 to 169.254.255.254, subnet mask 255.255.0.0)
|
UI – Universal inputs | |
Input rating
|
24 VDC
![]() |
Channels
|
MP-V-7A: 3; -9A: 4
|
DO – Triac outputs | |
Triac rating
|
Max. 30 VAC
![]() |
Channels
|
MP-V-7A: 3; -9A: 3
|
AO – Analog outputs | |
Voltage output rating
|
0 to 10 VDC
![]() |
Current output rating
|
0 to 20 mA, 650 ohm (max.)
|
Channels
|
MP-V-7A: 1; -9A: 2
|
For information on differences from previous versions, see the SpaceLogic and EasyLogic - Hardware Reference Guide.