Part numbers: SXWMPV7AX1S001 and SXWMPV9AX1S001
Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.
Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.
EcoStruxure Building Management - Smoke Control System Design Guide, 04-16014-XX-en
The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet, ecoxpert.se.com. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.
Recommended screw tightening torque: 0.56 Nm (5 lbf.in)
For information on wiring, see the SpaceLogic and EasyLogic - Hardware Reference Guide.
Product |
Part number |
MP-V-7A-SMK
|
SXWMPV7AX1S001
|
MP-V-9A-SMK
|
SXWMPV9AX1S001
|
Spare terminal blocks for all MP-V models |
SXWMPVCON10001 |
Adapter for damper shaft diameter 9.5 mm (3/8 inch) |
AM-135 |
In-line air filter |
01-2100-272 |
AC input | |
Nominal voltage
|
24 VAC
![]() |
Power consumption
|
MP-V-7A: 21 VA
|
MP-V-9A: 22 VA
|
|
Port types | |
USB device and host ports
|
For information, see
![]() |
Ethernet port 1 and 2
|
10/100BASE-TX RJ45
|
RS-485 port Com A
|
24 VDC, 2 W, RS-485 (RJ45)
|
Operation environment | |
Ambient temperature, operating
|
0 to 50 °C (32 to 122 °F)
|
See section Installation Orientation Restrictions.
|
|
Humidity
|
Maximum 95 % RH non-condensing
|
Mechanical | |
Ingress protection rating
|
IP 20
|
Plastic flame rating
|
UL94 V-0
|
Plenum rating
|
UL 2043 (Approved for plenum installations)
|
IP networking | |
IP address assignment methods
|
Static, DHCP (default), Auto-IP (address range 169.254.0.1 to 169.254.255.254, subnet mask 255.255.0.0)
|
UI – Universal inputs | |
Input rating
|
24 VDC
![]() |
Channels
|
MP-V-7A: 3; -9A: 4
|
DO – Triac outputs | |
Triac rating
|
Max. 30 VAC
![]() |
Channels
|
MP-V-7A: 3; -9A: 3
|
AO – Analog outputs | |
Voltage output rating
|
0 to 10 VDC
![]() |
Current output rating
|
0 to 20 mA, 650 ohm (max.)
|
Channels
|
MP-V-7A: 1; -9A: 2
|
All ports on the MP-V models are power-limited. For more information on the use of the SMK models for a UL 864 application, see the latest version of the EcoStruxure Building Management - Smoke Control System Design Guide (04-16014-XX-en).