earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Hardware Installation

Hardware Installation


Products: AO-8, AO-V-8, DI-16, DO-FA-12, DO-FC-8, RTD-DI-16, UI-16, UI-8/AO-4, UI-8/AO-4 v2, UI-8/AO-V-4, UI-8/AO-V-4 v2, UI-8/DO-FC-4, UI-8/DO-FC-4 v2
Functionalities: Hardware, Smoke Control
Product version: 3.3, 2022, 2023, 2024, 7.0, 7.1
2/11/2026

SpaceLogic™ TB-IO-W1

Part number: SXWTBIOW110001

Safety Information

Electrical equipment should be installed, operated, serviced, and maintained only by qualified personnel. No responsibility is assumed by Schneider Electric for any consequences arising out of the use of this material.

Carefully read these instructions and all information relevant for this product before trying to install it. See the list of technical literature.

Technical Literature

  • SpaceLogic and EasyLogic - Hardware Installation System Guide, 04-XX001-XX-en

  • EcoStruxure Building Management - Smoke Control System Design Guide, 04-16014-XX-en

The technical literature and declarations of conformity can be accessed on the Schneider Electric extranet. Contact your local Schneider Electric sales office for a hard copy of the documentation or for additional information.

Dimensions

 
action_zoom_plus_stroke

Overview

 
action_zoom_plus_stroke

Installing the Terminal Base

Notice

REDUCED LIFE SPAN OF ELECTRONICS MODULE

Always install the terminal base on a horizontal DIN rail to provide sufficient cooling air flow through the electronics module.

Failure to follow these instructions can result in reduced life span of the electronics module.

 
action_zoom_plus_stroke

Connecting the Next Terminal Base

Warning Warning

HAZARD OF ELECTRIC SHOCK OR EQUIPMENT DAMAGE

Ensure that the module type and the terminal base type match.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

 
action_zoom_plus_stroke

Terminal Base and Applicable Electronics Modules (-H indicates Override Switch)

Device

Part number

TB-IO-W1 Terminal Base

SXWTBIOW110001

DI-16

SXWDI16XX10001

UI-16

SXWUI16XX10001

RTD-DI-16

SXWRTD16X10001

DO-FA-12

SXWDOA12X10001

DO-FA-12-H

SXWDOA12H10001

DO-FC-8

SXWDOC8XX10001

DO-FC-8-H

SXWDOC8HX10001

AO-8

SXWAO8XXX10001

AO-8-H

SXWAO8HXX10001

AO-V-8

SXWAOV8XX10001

AO-V-8-H

SXWAOV8HX10001

UI-8/DO-FC-4

SXWUI8D4X10001

UI-8/DO-FC-4-H

SXWUI8D4H10001

UI-8/AO-4

SXWUI8A4X10001

UI-8/AO-4-H

SXWUI8A4H10001

UI-8/AO-V-4

SXWUI8V4X10001

UI-8/AO-V-4-H

SXWUI8V4H10001

I/O Bus Addressing, Power Limits, and Cables

 
action_zoom_plus_stroke

S-Cables

Device

Part number

S-Cable, 1.5 m, angle

SXWSCABLE10002

S-Cable, 0.75 m, angle

SXWSCABLE10003

Smoke Control Application Note

All Universal Inputs (UI), Digital Inputs (DI), and Analog Outputs (AO) are power-limited per UL 864 requirements. All Digital Output (DO) relays are non-power-limited. For more information on the use of the I/O modules for a UL 864 smoke control application, see the latest version of the EcoStruxure Building Management - Smoke Control System Design Guide (04-16014-XX-en).

Connections for I/O Modules

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

 
action_zoom_plus_stroke

Wiring

Recommended screw tightening torque: 0.56 Nm (5 lbf.in)

Specifications

Operation environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Humidity
Maximum 95 % RH non-condensing
Mechanical
Ingress protection rating
IP 20
Plastic flame rating
UL94-5VB
Electrical
I/O bus power
24 VDC
 
action_zoom_plus_stroke
max. 30 W per I/O bus power supply, Class 2
Maximum addresses per I/O bus
32
DI-16 Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 1.6 W
Input rating
24 V, 2.4 mA
Channels
16 input
UI-16 Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 1.8 W
Input rating
24 V, 2.4 mA
Channels
16 input
RTD-DI-16 Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 1.6 W
Input rating
24 V, 2.4 mA
Channels
16 input
DO-FA-12(-H) Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 1.8 W
Relay contact rating
250 VAC
 
action_zoom_plus_stroke
/ 30 VDC
 
action_zoom_plus_stroke
, 2 A
  
Pilot Duty (Power Factor 0.35)
Channels
12 output
DO-FC-8(-H) Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 2.2 W
Relay contact rating
250 VAC
 
action_zoom_plus_stroke
/ 30 VDC
 
action_zoom_plus_stroke
, 3 A
  
Pilot Duty (Power Factor 0.35)
Channels
8 output
AO-8(-H) Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 4.9 W
Voltage output rating
0 to 10 VDC
 
action_zoom_plus_stroke
, 5 kohm (min.)
Current output rating
0 to 20 mA, 650 ohm (max.)
Channels
8 output
AO-V-8(-H) Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 0.7 W
Voltage output rating
0 to 10 VDC
 
action_zoom_plus_stroke
, 5 kohm (min.)
Channels
8 output
UI-8/DO-FC-4(-H) Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 1.9 W
Relay contact rating
250 VAC
 
action_zoom_plus_stroke
/ 30 VDC
 
action_zoom_plus_stroke
, 3 A
  
Pilot Duty (Power Factor 0.35)
Input rating
24 V, 2.4 mA
Channels
4 output/8 input
UI-8/AO-4(-H) Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 3.2 W
Voltage output rating
0 to 10 VDC
 
action_zoom_plus_stroke
, 5 kohm (min.)
Current output rating
0 to 20 mA, 650 ohm (max.)
Input rating
24 V, 2.4 mA
Channels
4 output/8 input
UI-8/AO-V-4(-H) Module
DC input power
24 VDC
 
action_zoom_plus_stroke
, 1.0 W
Voltage output rating
0 to 10 VDC
 
action_zoom_plus_stroke
, 5 kohm (min.)
Input rating
24 V, 2.4 mA
Channels
4 output/8 input

Addendum - California Proposition 65 Warning Statement for California Residents

 
action_zoom_plus_stroke
WARNING: This product can expose you to chemicals including lead which is known to the State of California to cause cancer and which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

 
action_zoom_plus_stroke
  • Device Installation
  • I/O Wiring
  • Terminal Bases
  • Hardware Overview