78 Topic(s)
These Central IO modules are digital output, Form C relay, 8-channel I/O modules. The Form C relays are designed for direct load applications for up to 3 A loads.
These Central IO modules are digital output, Form A relay, 12-channel I/O modules. The Form A relays are designed for direct load applications for up to 2 A loads.
Input modules support a single electrical type, such as digital or universal inputs. The available second version (v2) input modules include the following:
The second-generation (v2) Central IO modules feature several enhancements over the first-generation models, including faster processor performance and higher-resolution A/D converters for universal inputs. Additionally, the v2 module design has been updated to better align with the DIN 43880 standard by removing the previously high shoulder height. By adding a variety of Central IO and power supply modules, you can use the AS-P server to tailor the Intelligent Building Management System to your unique requirements.
Part numbers: SXWUI16XX10002, SXWUI8D4X10002, SXWUI8D4H10002, SXWUI8A4X10002, SXWUI8A4H10002, SXWUI8V4X10002, SXWUI8V4H10002
Part number: SXWTBIOW110002
This Central IO module is a universal input, 16-channel I/O module. You can use the universal inputs for any mix of temperature, pressure, flow, status points, and similar inputs. You can also make adjustments for various sensor types using the available pull-up resistors.
For Central IO modules with outputs, the following components on the front provide control of the output channels:
By adding a variety of Central IO and power supply modules, you can use the AS-P server to tailor the Intelligent Building Management System to your unique requirements.