earth_america
user_standard Logga in
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Koncept

Koncept


Produkter: AD v2, AD v3, AD v1, AO-8, AO-V-8, AS-B, CRS-HH-REL-10, DI-16, DO-FA-12, DO-FC-8, IP-IO , MP-C, MP-V, AS-P, Operator Display, PS-24V, RP-C, RP-C-EXT-0-10V-4, RP-C-EXT-0-10V-4-PD, RP-C-EXT-BL-2-LV-PD, RP-C-EXT-BL-4-HV-PD, RP-C-EXT-BL-SMI-2-LV-PD, RP-C-EXT-BL-SMI-4-HV-PD, RP-C-EXT-DALI, RP-C-EXT-DALI-M-PD, RP-C-EXT-KNX, RP-C-EXT-MS-BLE, RP-C-EXT-REL-4, RP-C-RC-BLE, RTD-DI-16, SmartX Sensor, UI-16, UI-8/AO-4, UI-8/AO-V-4, UI-8/DO-FC-4, SmartX Zigbee-adapter
Funktionaliteter: Maskinvara
Produktversion: 3.3
2022-06-10

Hardware Overview

arrow1_rotationTerminal Bases arrow1_rotationPS-24V Power Supplies arrow1_rotation AS-P Servers arrow1_rotationCentral IO Modules arrow1_rotation AS-B Servers arrow1_rotationMP-C Controllers arrow1_rotationMP-V Controllers arrow1_rotationIP-IO Modules arrow1_rotationRP-C Controllers arrow1_rotationRP Controller Expansion Modules and Multi-sensors arrow1_rotationRemote Control arrow1_rotationKNX Modbus Gateway arrow1_rotationSpaceLogic Sensors arrow1_rotationSpaceLogic Bluetooth Adapter arrow1_rotation Wireless Adapter - Advanced arrow1_rotationAD v1 arrow1_rotationAD v2 arrow1_rotationAD v3 arrow1_rotationOperator Display arrow1_rotationWiring

The Schneider Electric hardware devices for the EcoStruxure BMS include terminal bases, PS-24V power supplies, Central IO modules, automation servers such as AS-P servers and AS-B servers, BACnet/IP devices such as MP-Cs, MP-Vs, IP-IO modules, and RP-Cs, SpaceLogic Sensor devices, Advanced Display devices, and Operator Display devices.

Terminal Bases

The terminal bases are used for SpaceLogic devices that are based on the patented two-piece design. The terminal base provides the I/O bus to the electronics module installed on the terminal base as well as to the SpaceLogic device installed to the right (next terminal base in the chain).

Mer information finns i Terminal Bases .

PS-24V Power Supplies

PS-24V is the power supply for the AS-P servers and Central IO modules. The PS-24V power supply requires an input voltage of either 24 VAC +/–20 % or 24–30 VDC.

Mer information finns i PS-24V Power Supplies .

AS-P Servers

The AS-P server offers enhanced processor performance, increased memory size, dual Ethernet ports, and high-speed USB interfaces. The AS-P server is a Schneider Electric manufactured embedded device that generally serves as the lowest tier EcoStruxure BMS server within the EcoStruxure BMS. The AS-P controls and supervises equipment, typically HVAC equipment. AS-P servers use Central IO module with connected field devices, such as sensors and actuators, to do that.

Mer information finns i AS-P Servers .

Central IO Modules

By adding a variety of Central IO and power supply modules, you can use the AS-P server to tailor the Intelligent Building Management System to your unique requirements.

Mer information finns i Central IO Modules .

AS-B Servers

An AS-B server is a powerful automation server that features both onboard I/O and built-in power supply. Like the other automation servers, the AS-B server is a Schneider Electric manufactured embedded device that generally serves as the lowest tier EcoStruxure BMS server within the EcoStruxure BMS. The automation server controls and supervises equipment, typically HVAC equipment. The AS-B server uses its onboard I/O with connected field devices, such as sensors and actuators, to do that.

Mer information finns i AS-B Servers .

MP-C Controllers

The MP-C controller is a multi-purpose, fully programmable, IP based field controller. The MP-C models offer a flexible mix of I/O point types that suits a wide range of HVAC applications. MP-C is a native SpaceLogic device, which can either be used as a standalone BACnet/IP field controller or as part of an EcoStruxure BMS with a AS-P or AS-B server, or an Enterprise Server, as the parent server.

Mer information finns i MP-C Controllers .

MP-V Controllers

The MP-V controller is a multi-purpose, fully programmable, IP based field controller dedicated for VAV applications. MP-V integrates a controller, a damper actuator, and an air flow sensor in a single package for ease of installation. MP-V is a native SpaceLogic device, which can either be used as a standalone BACnet/IP field controller or as part of an EcoStruxure BMS with a AS-P or AS-B server, or an Enterprise Server, as the parent server.

Mer information finns i MP-V Controllers .

IP-IO Modules

The IP-IO module provides I/O expansion to your HVAC application over BACnet/IP and can share their I/O resources across applications running in automation servers, BACnet/IP controllers, or third-party systems. The IP-IO module can be installed near facilities in the field, away from the automation server or the BACnet/IP controller.

Mer information finns i IP-IO Modules .

RP-C Controllers

RP-C controller is a room-purpose, fully programmable, IP based field controller. The RP-C models offer a flexible mix of I/O point types that suit a wide range of HVAC applications. The controller can either be used as a standalone BACnet/IP field controller or as part of an EcoStruxure BMS with an AS-P or AS-B server or an Enterprise Server as the parent server. The RP-C features a wireless chip that allows a mobile device running the eCommission SmartX Controllers mobile application to connect directly to the controller.

Mer information finns i RP-Cs .

RP Controller Expansion Modules and Multi-sensors

The RP controller expansion modules and multi-sensors provide a range of devices that can be combined to form a connected room solution. The RP controller expansion modules and multi-sensors are connected to the RP-C room bus and provide the RP-C room controllers with I/O expansion and sensors that enable lighting and blind control.

Mer information finns i RP Controller Expansion Modules and Multi-sensors .

Remote Control

The RP-C-RC-BLE remote control connects wirelessly to the RP-C-EXT-MS-BLE multi-sensor and enables the occupants of modern office buildings to control the comfort level of their space.

Mer information finns i RP-C-RC-BLE .

KNX Modbus Gateway

The KNX Modbus gateway RP-C-EXT-KNX connects to the RP-C controllers and provides an interface between the controller and KNX devices such as push-buttons, sensors, and control units for lights, blinds, and room temperature.

Mer information finns i KNX Modbus Gateway RP-C-EXT-KNX .

SpaceLogic Sensors

SpaceLogic Sensors are a family of living space sensors designed for BACnet/IP controllers using the EcoStruxure Building Operation user interface. These sensors use an RJ-45 sensor bus that provides communication and power from the BACnet/IP controller.

Mer information finns i SpaceLogic Sensors .

SpaceLogic Bluetooth Adapter

The SpaceLogic Bluetooth Adapter is plugged into a SpaceLogic Sensor to provide a wireless Bluetooth connection to the BACnet/IP controller (Sensor Bus compliant controller) for commissioning, maintenance, and troubleshooting of the controller and the sensor.

Mer information finns i SpaceLogic Bluetooth Adapter .

Wireless Adapter - Advanced

Wireless Adapter - Advanced is a USB-based wireless adapter that enables Zigbee TM wireless connectivity with an RP-C controller, AS-P server, or AS-B server, extending the controller's or server's point count and bringing flexibility in retrofit applications.

Mer information finns i Wireless Adapter - Advanced .

AD v1

AD v1 provides a Human Machine Interface (HMI) for local access to the EcoStruxure BMS servers.

Mer information finns i AD v1 .

AD v2

AD v2 is the successor to AD v1, and offers several improvements such as higher display resolution, enhanced processor performance, and increased memory size. Like AD v1, AD v2 provides a Human Machine Interface (HMI) for local access to the EcoStruxure BMS servers.

Mer information finns i AD v2 .

AD v3

Advanced Display v3 (AD v3) is the successor to AD v2. AD v3 provides an industrial grade Human Machine Interface (HMI), with battery-free power supply, for local access to the EcoStruxure BMS servers.

Mer information finns i AD v3 .

Operator Display

SpaceLogic* Operator Display is a touch-screen Human Machine Interface (HMI) for SpaceLogic controllers and servers, designed for local monitoring of building controllers in small and medium-sized buildings, as well as in large buildings with comprehensive building management systems. Operator Display is specifically designed for equipment rooms and it simplifies operations, service, and troubleshooting for System Integrators and Service Engineers, as well as for non-technical users (notably Facility Managers and Janitors).

* Formerly known as SmartX.

Mer information finns i Operator Display .

Wiring

The wiring recommendations provide guidance regarding wiring of the I/O modules, automation servers, and BACnet/IP devices.

Mer information finns i Wiring .

  • EcoStruxure Building Management Overview
  • Terminal Bases
  • PS-24V Power Supplies
  • AS-P Servers
  • Central IO Modules
  • AS-B Servers
  • MP-C Controllers
  • MP-V Controllers
  • IP-IO Modules
  • RP-Cs
  • RP Controller Expansion Modules and Multi-sensors
  • RP-C-RC-BLE
  • KNX Modbus Gateway RP-C-EXT-KNX
  • ETS Database for the KNX Modbus Gateway
  • SpaceLogic Sensors
  • SpaceLogic Bluetooth Adapter
  • Wireless Adapter - Advanced
  • AD v1
  • AD v2
  • AD v3
  • Operator Display
  • Wiring