earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AD v1
Functionalities: Hardware
Product version: 1.8, 1.9
1/31/2017

AD v1

arrow1_rotationStationary HMI Terminal arrow1_rotationKiosk Mode arrow1_rotationAD v1 Bundle arrow1_rotationInstallation Options arrow1_rotationAD v1 Communication and Power arrow1_rotationPreinstalled Apps arrow1_rotationSpecifications

AD v1 provides a Human Machine Interface (HMI) for local access to SmartStruxure servers.

AD v1 is based on an Android platform with a high-resolution touchscreen display. The display size is 10 inches.

 
action_zoom_plus_stroke AD v1
Figure: AD v1

Stationary HMI Terminal

AD v1 is intended to be used as a stationary HMI terminal. For example, AD v1 can be installed on a control cabinet in a plant room or it can be installed on a wall in a hospital.

Kiosk Mode

AD v1 is preinstalled with SmartXKiosk, which allows you to lock AD v1 into Kiosk mode to prevent users from accessing other apps than the one you have downloaded and selected. For more information, see SmartXKiosk Overview .

AD v1 Bundle

AD v1 is delivered in a bundle, which contains a protective frame. When assembled, the frame protects against dust, moisture, and mechanical damage. The USB cable is ordered separately from Schneider Electric.

Note:

The frame and its base do not provide protection against theft.

Installation Options

The protective frame has a base, which is equipped with hole mount patterns to support a variety of installation options. For example, AD v1 can be installed on a control cabinet, on a wall, or on a VESA stand that fits devices with a 100 x 100 mm (3.94 x 3.94 in.) hole pattern.

AD v1 Communication and Power

AD v1 can use either a wired (USB) connection or a wireless (WiFi) connection to communicate with SmartStruxure servers. AD v1 can be powered either by an AS-P, AS-B, or USB power adapter, but not by an Automation Server.

For more information, see AD v1 Communication and Power .

Preinstalled Apps

AD v1 is delivered with the following set of preinstalled apps:

  • SmartXKiosk for locking AD v1 into Kiosk mode

  • SmartX AD-Link for enabling IP over USB communication

    For more information, see SmartX AD-Link Overview .

  • Technician Tool for operation and maintenance of SmartStruxure servers

    For more information, see Technician Tool Overview .

Specifications

Electrical
DC input current consumption
500 mA to 1.3 A
DC input supply voltage
5 VDC (USB)
Environment
Ambient temperature, operating
5 to 35 °C (41 to 95 °F)
Material
Enclosure
UV stable ABS
Enclosure rating
IP 54
Plastic rating
UL94-HB
Mechanical
Dimensions (W x H x D)
266 x 203 x 19 mm (10.5 x 8.0 x 0.75 in.)
 
action_zoom_plus_stroke
Weight
0.656 kg (1.446 lb)
Communications
USB
1 USB 2.0 port
WiFi
802.11 a/b/g/n 2.4 + 5 GHz
CPU
Frequency
1.2 GHz
Type
Quad-core
Internal memory
1.5 GB RAM, 16 GB ROM
Operating system
Supported versions
Android 4.4 to 4.4.4 (KitKat)
  
Android 4.4W to 4.4W.2 (KitKat)
  
Android 5.0 to 5.1 (Lollipop)
Display
Display resolution
1280 x 800 pixels
Display size
10.1 inches (256 mm)
Display type
TFT LCD, touchscreen
  • Building Operation Overview
  • Hardware Overview
  • SmartXKiosk Overview
  • SmartX AD-Link Overview
  • Technician Tool Overview
  • AD v1 Communication and Power
  • Installing the AD v1 Base on a Cabinet
  • Installing the AD v1 Base on a Wall
  • Installing the AD v1 Tablet and Frame