earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Concept

Concept


Products: AS-P Smoke Control, Automation Server Smoke Control, IP-IO Smoke Control, MP-C Smoke Control, MP-V Smoke Control
Functionalities: Smoke Control
Product version: 2022
1/9/2025

SEBOX121806 Enclosure

The SEBOX121806 is a 5.9-inch deep (150 mm) compact, multi-purpose box. Its features include a reversible door with invisible hinges that open 120 degrees, a standard 3mm double bar lock with screw driver lock feature and a foamed-in polyurethane gasket door that prevents water and dust migration. An optional key lock is also available. You can order the enclosures with an optional perforated back platel using the P suffix on the model. The SEBOX121806 is designed for use with EcoStruxure Building Operation components, such as Automation Servers, Power Supplies, MP controllers, and Central IO modules.

The SEBOX121806 is a wall-mounted enclosure with the following dimensions:

  • Height: 11.8 inch (300 mm)

  • Width: 17.7 inch (450 mm)

  • Depth: 5.9 inch (150 mm)

  • Cubic inch volume: 1232 (20250 cu. cm)

For more information, see Mounting a UL 864 Smoke Control Enclosure .

  • Smoke Control Recommended Enclosures
  • MNA-FLO-1 Enclosure
  • SEBOX161608 Enclosure
  • SEBOX202010 Enclosure
  • SEBOX242408 Enclosure
  • SEBOX392410 Enclosure
  • SEBOX393210 Enclosure
  • SEBOX483212 Enclosure
  • UL 864 Smoke Control Enclosure Mounting Hardware
  • Mounting a UL 864 Smoke Control Enclosure