The MP-C models offer a versatile mix of I/O point types that match a wide variety of applications. Most of the I/O points are universal inputs/outputs, which are highly flexible and can be configured as either inputs or outputs.
|
I/O Point Types |
MP-C-15A |
MP-C-18A |
MP-C-18B |
MP-C-24A |
MP-C-36A |
MP-C-24A-M |
MP-C-36A-M |
|
Universal I/O Type Ub |
8 |
10 |
10 |
16 |
20 |
20 |
28 |
|
Universal I/O Type Uc |
- |
- |
- |
4 |
8 |
- |
- |
|
Triac outputs |
6 |
4 |
8 |
- |
- |
- |
- |
|
Relay outputs Form A |
- |
3 |
- |
4 |
8 |
4 |
8 |
|
High power relay outputs Form A |
1 |
1 |
- |
- |
- |
- |
- |
By utilizing its onboard I/O with connected field devices, such as sensors and actuators, the MP-C controls and supervises equipment that can be used to suit a wide range of HVAC applications.
The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.
For more information, see Universal Inputs/Outputs .
The relay outputs support digital Form A point types. The Form A relays are designed for direct load applications.
For more information, see Relay Outputs .
The main application of the high power relay output is to power an electrical heating element directly.
For more information, see High Power Relay Outputs .
The triac outputs can be used in many applications to switch 24 VAC on or off for external loads such as actuators, relays, or indicators. Triacs are silent and do not suffer from relay contact wear.
For more information, see Triac Outputs .