earth_america
user_standard Log on
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Specifications

Specifications


Products: RP-C-EXT-MS-BLE
Functionalities: Engineering, Hardware
Product version: 3.2
2/19/2022

RP-C-EXT-MS-BLE

arrow1_rotationIntroduction arrow1_rotationFeatures arrow1_rotationSpecifications
 
action_zoom_plus_stroke RP-C-EXT-MS-BLE – Multi-sensor
Figure: RP-C-EXT-MS-BLE – Multi-sensor

Introduction

The RP-C-EXT-MS-BLE multi-sensor connects to the RP-C room controllers and is used for infrared motion detection and luminosity measurements. ​

The multi-sensor is connected to the RP-C room controller using an RJ45 type quick connector.

The multi-sensor's three flexible mounting brackets (springs) enable quick and easy installation on a suspended ceiling tile. The multi-sensor also comes with a mounting ring, which allows the sensor to be installed on a ceiling with drywall anchors and a 76 mm (3 in.) clearance hole or to a 102 mm (4 in.) junction/gang box.

The multi-sensor is a Bluetooth Low Energy (BLE) enabled device. The wireless connection can be used for communication with the RP-C-RC-BLE remote control, which makes it possible to control the lighting, blinds, and air conditioning in a zone of an office building.

The multi-sensor is part of the RP Series expansion multi-sensors product range. The multi-sensor can be combined with the RP Series expansion modules for lighting and blind control to provide a connected room solution.

Features

The multi-sensor has the following features:

  • Power and communications through the room bus

  • Motion detection through passive infrared sensor

  • Luminosity measurement through ambient light sensor

  • Bluetooth Low Energy for wireless connection to RP-C-RC-BLE remote control

  • Status LED for the device

  • Rotary switch for address configuration

Room bus

The RP-C room bus allows RP Series expansion modules and multi-sensors to be connected to the controller for motion detection, luminosity measurements, communication with remote control (RP-C-RC-BLE), and control of electric lights and window blinds.

The RP-C room bus supports up to six connected RP Series expansion modules and multi-sensors with the following restrictions:

  • Maximum of two DALI light modules

  • Maximum of two SMI blind modules

  • Maximum of four multi-sensors

Maximum total length of the room bus is 72 m (236 ft).

Table: Part Numbers

Product

Part number

RP-C-EXT-MS-BLE
SXWREMSBLE10001

Specifications

Electrical
DC input supply voltage
24 VDC
  
Powered by the RP-C through the room bus (RJ45)
Maximum power consumption
0.3 W
Environment
Ambient temperature, operating
0 to 50 °C (32 to 122 °F)
Ambient temperature, storage
-20 to +70 °C (-4 to +158 °F)
Humidity
20 to 90 % RH non-condensing
Material
Plastic flame rating
UL94 V-0
Ingress protection rating
IP 20
Cover color
Signal white (RAL9003)
Mechanical
 
action_zoom_plus_stroke
Overall external diameter
97.5 mm (3.84 in.)
Diameter of mounting clearance hole
75.0 to 76.0 mm (2.95 to 3.00 in.)
External washer thickness
12 mm (0.47 in.)
Overall external thickness
19 mm (0.75 in.)
Internal thickness
20 mm (0.79 in.)
Overall internal depth
28 mm (1.10 in.)
Weight, multi-sensor with mounting springs (3x)
0.083 kg (0.183 lb)
Weight, multi-sensor with mounting ring
0.094 kg (0.207 lb)
Installation
Plastic unit to be fitted flush in a suspended ceiling tile with a thickness of up to 45 mm (1.77 in.)
Software compatibility
EcoStruxure Building Operation software
version 3.1 and later
Agency compliances
Emission
RCM; BS/EN 61000-6-3; BS/EN 50491-5-2; FCC Part 15, Sub-parts B and C, Class B
Immunity
BS/EN 61000-6-2; BS/EN 50491-5-3
Radio
EN 300 328 V2.1.1
Safety standards
BS/EN 60730-1; BS/EN 60730-2-11; BS/EN 50491-3; UL 916 C-UL US Listed
FCC ID
DVE-MS1
ISED certification number
IC: 24775-MS1
Fire performance in air-handling spaces a
UL 2043
a) The multi-sensor is approved for plenum applications.
Communication ports
Room bus
RS-485
  
Dual RJ45 ports for daisy-chain configurations
  
Use a Cat 5 (or higher) cable
  
Maximum total length of the room bus: 72 m (236 ft)
Room bus protection
Transient voltage suppressors on communication and power signals
Wireless connectivity
Bluetooth Low Energy
Communication protocol
Bluetooth ® 5.0 Low Energy compliant
Frequency
2.402 to 2.480 GHz
Maximum communication distance
Line-of-sight: 50 m (164 ft)
Maximum output power
3 dBm
Antenna
Integrated antenna
Hardware
CPU type
ARM Cortex-M4 single-core
Frequency
38.4 MHz
SRAM (embedded)
256 KB
Flash memory (embedded)
1024 KB
Flash memory (serial)
2 MB
Status indicator
LED (green and red) that shows the status of the device
Address switch
Rotary switch 0 to 9
Set button
Push-button switch
Motion detection
Sensor
Quad-type passive infrared (PIR) sensor with Fresnel lens
Detection range
See image and table below.
 
action_zoom_plus_stroke

Sensor mounting height

Sensor detection range (diameter)

3.0 m (10 ft)

8.6 m (28 ft)

2.7 m (9 ft)

8.0 m (26 ft)

2.5 m (8 ft)

7.4 m (24 ft)

Luminosity measurements
Sensor
Ambient Light Sensor (ALS)
 
action_zoom_plus_stroke
Spectral response
Human eye
Luminosity range
0 to 10,000 lux
  • RP-C
  • RP-C-EXT-DALI-M-PD
  • RP-C-EXT-0-10V-4-PD
  • RP-C-EXT-BL-2-LV-PD
  • RP-C-EXT-BL-4-HV-PD
  • RP-C-EXT-BL-SMI-2-LV-PD
  • RP-C-EXT-BL-SMI-4-HV-PD
  • RP-C-EXT-DALI
  • RP-C-EXT-0-10V-4
  • RP-C-EXT-REL-4
  • Commission
  • Engage
  • RP-C-RC-BLE