earth_america
user_standard Zaloguj się
action_search_stroke
earth_america
Log on to rate and give feedback 1 2 3 4 5 Log on to rate
0
Pojęcie

Pojęcie


Produkty: RP-C
Funkcje: Sprzęt
Wersja produktu: 2022
2022-04-27

RP-C Onboard I/O

arrow1_rotationUniversal Inputs/Outputs arrow1_rotationSolid-state Relay (SSR) Outputs arrow1_rotationRelay Outputs arrow1_rotationHigh Power Relay Outputs

The RP-C controller models provide 12 or 16 I/O points, consisting of four different sets of I/O point types. The versatile mix of I/O point types match a wide variety of applications. The universal inputs/outputs are highly flexible and can be configured as either inputs or outputs.

Tabela: I/O Point Types by RP-C Models

I/O Point Types

RP-C-12A-F-24V

RP-C-12B-F-24V

RP-C-12C-F-24V

RP-C-16B-F-24V

RP-C-16A-F-230V

RP-C-16B-F-230V

Universal I/O

Type Ub

8

8

4

8

Solid-state relay outputs

(MOSFET)

4

-

4

4

Relay outputs

Form A

-

3

3

3

High power relay outputs

Form C

-

1

1

1

By utilizing its onboard I/O with connected field devices, such as sensors and actuators, the RP-C controls and supervises equipment that can be used to suit a wide range of HVAC applications.

Universal Inputs/Outputs

The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.

Więcej informacji zawiera Universal Inputs/Outputs .

Solid-state Relay (SSR) Outputs

The solid-state relay (SSR) outputs can be used in many applications to switch 24 VAC or 24 VDC on or off for external loads such as actuators, relays, or indicators. SSRs are silent and are not adversely affected by relay contact wear.

Więcej informacji zawiera Solid-state Relay (SSR) Outputs .

Relay Outputs

The relay outputs support digital Form A point types. The Form A relays are designed for direct load applications.

Więcej informacji zawiera Relay Outputs .

High Power Relay Outputs

The main application of the high power relay output is to power an electrical heating element directly.

Więcej informacji zawiera High Power Relay Outputs .

  • RP-C Controllers
  • RP-C Models
  • Universal Inputs/Outputs
  • Solid-state Relay (SSR) Outputs
  • Relay Outputs
  • High Power Relay Outputs