earth_america
user_standard 登录
action_search_stroke
earth_america
登录以评价并提供反馈 1 2 3 4 5 登录以评价
0
概念

概念


产品: IP-IO
功能: 硬件
产品版本: 2.0, 2.1, 3.0, 3.1, 3.2, 3.3, 2022, 2023, 2024, 7.0
2023/11/30

IP-IO Module Models and I/O Point Types

arrow1_rotationDigital Inputs arrow1_rotationUniversal Inputs/Outputs arrow1_rotationRelay Outputs arrow1_rotationHigh Power Relay Outputs

The IP-IO module comes in three models with different I/O point count and different I/O point types.

Model

I/O Points

IP-IO-DI10 a

10

IP-IO-UIO10 a

10

IP-IO-UIO5DOFA4 a

9

  1. This model is available in a Buy American Act (BAA) compliant variant, which has the suffix “-BAA” in the name. For more information, see the SpaceLogic IP-IO Specification Sheet. The BAA compliant variant does not differ in terms of hardware and functionality.

All IP-IO module models have the same small footprint.

The versatile mix of I/O point types match a wide variety of applications. The universal inputs/outputs are highly flexible and can be configured as either inputs or outputs.

表格: I/O Point Types by IP-IO Models

I/O Point Types

IP-IO-DI10

IP-IO-UIO10

IP-IO-UIO5DOFA4

Digital inputs

10

-

-

Universal I/O

Type Ub

-

10

5

Relay outputs

Form A

-

-

3

High power relay outputs

Form A

-

-

1

Digital Inputs

The digital inputs can be used for sensing of multiple dry contact digital inputs in applications, such as equipment status monitoring or alarm point monitoring.

有关更多信息,请参阅 Digital Inputs .

Universal Inputs/Outputs

The universal inputs/outputs are ideal for any mix of temperature, pressure, flow, status points, and similar point types in a building control system.

有关更多信息,请参阅 Universal Inputs/Outputs .

Relay Outputs

The relay outputs support digital Form A point types. The Form A relays are designed for direct load applications.

有关更多信息,请参阅 Relay Outputs .

High Power Relay Outputs

The main application of the high power relay output is to power an electrical heating element directly.

有关更多信息,请参阅 High Power Relay Outputs .

  • IP-IO Modules
  • IP-IO
  • Digital Inputs
  • Universal Inputs/Outputs
  • Relay Outputs
  • High Power Relay Outputs